feedback
Rate this webpage
Need
Support?

NSS1C201L: 100 V, 2.0 A NPN Low VCE(sat) Bipolar Transistor

Datasheet: 100 V, 3.0 A, Low VCE(sat) NPN Transistor
Rev. 6 (137kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.
Features   Benefits
     
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
 
  • No Lead
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
   
Applications   End Products
  • Power management
 
  • Portable and battery powered products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
60WLEDBULBGEVB Active
Pb-free
Dimmable, 9.5 W, 120 Vac CCR Lighting Circuit Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSS1C201LT1G Active
Pb-free
Halide free
NSS1C201L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.11
NSV1C201LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NSS1C201L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1645
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
NSS1C201LT1G  
 $0.11 
Pb
H
 Active   
NPN
Low VCE(sat)
0.09
2
100
140
7
0.95
0.85
120
360
-
0.71
SOT-23-3
NSV1C201LT1G  
 $0.1645 
Pb
A
H
P
 Active   
NPN
Low VCE(sat)
0.09
2
100
140
7
0.95
0.85
120
360
-
0.71
SOT-23-3
Case Outlines
318-08   
Previously Viewed Products
Clear List

Featured Video
60W Equivalent LED Design Demonstration - 60WLEDBULBGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.