feedback
Rate this webpage
Need
Support?

FMB3904: Dual NPN 40 V, 200 mA General Purpose Bipolar Junction Transistor

Datasheet: NPN Multi-Chip General Purpose Amplifier
Rev. 3 (548kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Dual NPN 40 V, 200 mA General Purpose Bipolar Junction Transistor. This device is designed as a general purpose amplifier and switch. The useful dynamic range extends to 100 mA as a switch and to 100 MHz as an amplifier. Sourced from Process 23.
Applications
  • This product is general usage and suitable for many different applications.
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FMB3904 Active
Pb-free
Halide free
FMB3904 TSOT-23-6 419AG 1 260 Tape and Reel 3000 $0.1201
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
FMB3904  
 $0.1201 
Pb
H
 Active   
NPN
General Purpose
0.3
0.2
40
60
6
0.95
-
100
300
250
0.7
TSOT-23-6
Case Outlines
419AG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.