NCP5901B: MOSFET Driver, VR12 Compatible, Synchronous Buck
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
NCP5901 is a high performance dual MOSFET driver optimized to drive the gates of both high- and low-side power MOSFETs in a synchronous buck converter. It can drive up to a 3.0 nF load with a 25 ns propagation delay and 20 ns transition time.
Adaptive anti-cross-conduction and power saving operation circuit can provide a low switching loss and high efficiency solution for notebook and desktop systems. Bidirectional EN pin can provide a fault signal to controller when the gate driver fault detect under OVP, UVLO occur. Also, an undervoltage lockout function guarantees the outputs are low when supply voltage is low.
Adaptive anti-cross-conduction and power saving operation circuit can provide a low switching loss and high efficiency solution for notebook and desktop systems. Bidirectional EN pin can provide a fault signal to controller when the gate driver fault detect under OVP, UVLO occur. Also, an undervoltage lockout function guarantees the outputs are low when supply voltage is low.
Features | |
---|---|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Tutorials (1) | Package Drawings (2) |
Data Sheets (1) | Evaluation Board Documents (9) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
DUALASYMB12VGEVB | Active |
|
Single Phase Buck Converter Dual Asymmetrical BG Evaluation Board | ||
ONS321B12VGEVB | Active |
|
12 Vgs MOSFET Evaluation Board |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP5901BDR2G | Active |
|
NCP5901B | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.1689
|
||||||||
NCP5901BMNTBG | Active |
|
NCP5901B | DFN-8 | 506AA | 1 | 260 | Tape and Reel | 3000 | $0.1689 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 285,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
Application
Diagram - Block
Support |