feedback
Rate this webpage
Need
Support?

MMSZ52 E-SERIES: 225 W, Zener Diode Voltage Regulator

Datasheet: Zener Voltage Regulators
Rev. 8 (165.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Three complete series of Zener diodes are offered in the convenient, surface mount plastic SOD123 package.
Features   Benefits
     
  • Wide Zener Reverse Voltage Range − 2.4 V to 110 V
 
  • Wide Range of Zener Breakdown Voltages
  • 500 mW Rating on FR−4 or FR−5 Board
   
  • Package Designed for Optimal Automated Board Assembly
   
  • Small Package Size for High Density Applications
   
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
   
  • Pb-Free Packages are Available
   
  • AEC-Q101 Qualified and PPAP Capable
   
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
   
Applications   End Products
  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
 
  • General Usage Device: Suitable for many different end products
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MMSZ5221ET1G Obsolete 
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000  
MMSZ5223ET1G Obsolete 
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000  
MMSZ5226ET1G Obsolete 
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000  
MMSZ5232ET1G Obsolete 
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000  
MMSZ5235ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0624
MMSZ5237ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0624
MMSZ5240ET1G Obsolete 
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000  
MMSZ5242ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0624
MMSZ5244ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0655
MMSZ5245ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0624
MMSZ5246ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.042
MMSZ5248ET1G Obsolete 
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000  
MMSZ5250ET1G Obsolete 
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000  
MMSZ5252ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0624
MMSZ5254ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0624
MMSZ5255ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0624
MMSZ5256ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0624
MMSZ5257ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0624
MMSZ5258ET1G Active
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 Contact Sales Office
MMSZ5259ET1G Obsolete 
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000  
SZMMSZ5232ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0411
SZMMSZ5235ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0913
SZMMSZ5237ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0687
SZMMSZ5242ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.07
SZMMSZ5244ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0735
SZMMSZ5245ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.086
SZMMSZ5246ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0721
SZMMSZ5248ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0411
SZMMSZ5250ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0735
SZMMSZ5252ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.07
SZMMSZ5252ET3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 10000 $0.0721
SZMMSZ5253ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.034
SZMMSZ5254ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0721
SZMMSZ5255ET1G Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000  
SZMMSZ5256ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0721
SZMMSZ5257ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0721
SZMMSZ5258ET1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ52 E-SERIES SOD-123 425-04 1 260 Tape and Reel 3000 $0.0411
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 9,000
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 57,000
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 42,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 54,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 54,000
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 36,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 54,000
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 20,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 42,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 48,000

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
MMSZ5235ET1G  
 $0.0624 
Pb
H
 Active   
6.8
0.5
SOD-123
MMSZ5237ET1G  
 $0.0624 
Pb
H
 Active   
8.2
0.5
SOD-123
MMSZ5242ET1G  
 $0.0624 
Pb
H
 Active   
12
0.5
SOD-123
MMSZ5244ET1G  
 $0.0655 
Pb
H
 Active   
14
0.5
SOD-123
MMSZ5245ET1G  
 $0.0624 
Pb
H
 Active   
15
0.5
SOD-123
MMSZ5246ET1G  
 $0.042 
Pb
H
 Active   
16
0.5
SOD-123
MMSZ5252ET1G  
 $0.0624 
Pb
H
 Active   
24
0.5
SOD-123
MMSZ5254ET1G  
 $0.0624 
Pb
H
 Active   
27
0.5
SOD-123
MMSZ5255ET1G  
 $0.0624 
Pb
H
 Active   
28
0.5
SOD-123
MMSZ5256ET1G  
 $0.0624 
Pb
H
 Active   
30
0.5
SOD-123
MMSZ5257ET1G  
 $0.0624 
Pb
H
 Active   
33
0.5
SOD-123
MMSZ5258ET1G  
Pb
H
 Active   
36
0.5
SOD-123
SZMMSZ5232ET1G  
 $0.0411 
Pb
A
H
P
 Active   
5.6
0.5
SOD-123
SZMMSZ5235ET1G  
 $0.0913 
Pb
A
H
P
 Active   
6.8
0.5
SOD-123
SZMMSZ5237ET1G  
 $0.0687 
Pb
A
H
P
 Active   
8.2
0.5
SOD-123
SZMMSZ5242ET1G  
 $0.07 
Pb
A
H
P
 Active   
12
0.5
SOD-123
SZMMSZ5244ET1G  
 $0.0735 
Pb
A
H
P
 Active   
14
0.5
SOD-123
SZMMSZ5245ET1G  
 $0.086 
Pb
A
H
P
 Active   
15
0.5
SOD-123
SZMMSZ5246ET1G  
 $0.0721 
Pb
A
H
P
 Active   
16
0.5
SOD-123
SZMMSZ5248ET1G  
 $0.0411 
Pb
A
H
P
 Active   
18
0.5
SOD-123
SZMMSZ5250ET1G  
 $0.0735 
Pb
A
H
P
 Active   
20
0.5
SOD-123
SZMMSZ5252ET1G  
 $0.07 
Pb
A
H
P
 Active   
24
0.5
SOD-123
SZMMSZ5252ET3G  
 $0.0721 
Pb
A
H
P
 Active   
24
0.5
SOD-123
SZMMSZ5253ET1G  
 $0.034 
Pb
A
H
P
 Active   
25
0.5
SOD-123
SZMMSZ5254ET1G  
 $0.0721 
Pb
A
H
P
 Active   
27
0.5
SOD-123
SZMMSZ5256ET1G  
 $0.0721 
Pb
A
H
P
 Active   
30
0.5
SOD-123
SZMMSZ5257ET1G  
 $0.0721 
Pb
A
H
P
 Active   
33
0.5
SOD-123
SZMMSZ5258ET1G  
 $0.0411 
Pb
A
H
P
 Active   
36
0.5
SOD-123
Case Outlines
425-04   
Packages
MMSZ52 E-SERIES: 225 W, Zener Diode Voltage Regulator
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.