feedback
Rate this webpage
Need
Support?

NSR1030QMU: 1.0 A, 30 V, Schottky Diode Full Bridge Rectifier

Datasheet: Schottky Full Bridge, 1A, 30V
Rev. 1 (69kB)
Product Overview
»View Material Composition
» Product Change Notification
These full wave bridge, using Schottky barrier diodes, are designed for the rectification of the high speed signal of wireless charging. The NSR1030QMUTWG has a very low forward voltage that will reduce conduction loss. It is housed in a UDFN 3.0 x 3.0 x 0.5 mm package that is ideal for space constrained wireless phone applications.
Features   Benefits
     
  • Extremely Fast Switching Speed
 
  • Supports high speed applications
  • Low Forward Voltage − 490 mV (Typ) @ IF = 1 A
 
  • Improves efficiently during rectification
  • These Devices are Pb-Free, Halogen Free and are RoHS Compliant
   
Applications   End Products
  • Full wave Bridge Rectification
 
  • Wireless Charging receivers
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NCS36510-ZB-EH-1-GEVK Active
Pb-free
Strata Enabled Zigbee® Green Power Kit
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSR1030QMUTWG Active
Pb-free
Halide free
NSR1030QMU UDFN-4 517DB 1 260 Tape and Reel 3000 $0.2667
Market Leadtime (weeks) : 2 to 4

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
NSR1030QMUTWG  
 $0.2667 
Pb
H
 Active   
Bridge
30
0.6
20
1
12
-
-
UDFN-4
Case Outlines
517DB   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.