MJL1302A: Bipolar Power Transistor, PNP, 15 A, 260 V, 200 Watt
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The MJL3281A and MJL1302A are power transistors for high power audio, disk head positioners and other linear applications.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MJL1302AG | Active |
|
MJL1302A | TO-264-3 | 340AJ | NA | Tube | 25 | $1.8533 | |||||||||
MJL1302A | Obsolete |
|
MJL1302A | TO-3PBL/ TO-264-3 | 340G-02 | NA | Tube | 25 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
IC Continuous (A)
VCEO(sus) Min (V)
hFE Min
hFE Max
PTM Max (W)
fT Min (MHz)
Package Type
Support |