Single N−Channel Power MOSFET 25V, 193A, 1.4mΩ

Favorite

Overview

Power MOSFET 25V 193A 1.4 mOhm Single N−Channel SO−8FL FETky

  • System Voltage Rails
  • Point of Load
  • High Performance DC-DC Converters
  • Netcom, Telecom
  • Servers
  • Optimized Design to Minimize Conduction and Switching Losses
  • Optimized Package to Minimize Parasitic Inductances
  • Optimized material for improved thermal performance
  • RoHS Compliant

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

NTMFS4H02NT3G

Last Shipments

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

Single

25

20

2.1

193

83

-

2.3

1.7

81

18

2652

Price N/A

More Details

NTMFS4H02NT1G

Last Shipments

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

Single

25

20

2.1

193

83

-

2.3

1.7

81

18

2652

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :