Power MOSFET, 30 V, 10.5 A, N-Channel

Obsolete

Overview

Power MOSFET, 30 V, 10.2 A, N Channel, SOIC8

  • DCDC Converters, Power Load Switch, Notebook Battery Management

  • Notebook PC, Desktop PC, Server,Game Console, Netcom, Point of Load Module

  • Optimized Qg and Rg
  • Low Capacitance
  • Low RDS(on)
  • PbFree, Halogen Free/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTMS4917N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMS4917NR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

11

20

2.5

10.5

1.95

NA

-

15.6

29

NA

7

20

325

165

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.