Power MOSFET 20V 2.35A 90 mOhm Single P-Channel TSOP-6

Favorite

Overview

-20 V, -3.5 A, Single P-Channel, TSOP-6

  • Battery Switch and Load Management Applications in PortableEquipment
  • High Side Load Switch
  • Portable Devices like Games and Cell Phones
  • Low RDS(on) in TSOP-6 Package
  • 2.5 V Gate Rating
  • This is a Pb-Free Device

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGS3441BT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

20

-

P-Channel

Single

8

-

3.5

1.1

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :