Power MOSFET 30V 11.7A 12 mOhm Dual N-Channel SO-8 with Schottky Diode

Obsolete

Overview

This 30 V N-Channel power MOSFET contains an integrated Schottky diode.

  • Synchronous FET for DC-DC Converters
  • Low Side Notebook Non-VCORE Converters
  • Notebook Computers
  • Low RDSon
  • Low Capacitance
  • Includes SyncFET Schottky Diode
  • Optimized Gate Charge
  • SOIC-8 Surface Mount Package
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NTMS4873NF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMS4873NFR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

12

20

2.5

11.5

2.31

NA

-

10.5

21.4

NA

3.9

9

345

145

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.