Single N-Channel Power MOSFET 60V, 91A, 4.1mΩ

Favorite

Overview

Power MOSFET
60 V, 91 A, 4.1 mΩ, Single N-Channel, DPAK, Logic Level.

  • AC-DC Power Conversion
  • DC-DC Power Conversion
  • Motor Drive
  • Battery Management
  • Power tools
  • Power Supply
  • Battery Packs
  • Low on-resistance
  • High current capability
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5C648NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

4.1

N-Channel

Single

±20

2.1

91

76

-

5.7

17

39

2900

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :