P-Channel Logic Level Enhancement Mode Field Effect Transistor -20V, -24A, 50mΩ

Favorite

Overview

These logic level P-Channel enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulses in the avalanche and commutation modes. These devices are particularly suited for low voltage applications such as automotive, DC/DC converters, PWM motor controls, and other battery powered circuits where fast switching, low in-line power loss, and resistance to transients are needed.

  • This product is general usage and suitable for many different applications.
  • -24 A, -20 V
    rDS(ON) = 50 mΩ @ VGS = -4.5 V
    rDS(ON) = 70 mΩ @ VGS = -2.7 V
    rDS(ON) = 75 mΩ @ VGS = -2.5 V
  • Critical DC Electrical Parameters Specified at Elevated Temperature
  • RuggedInternal Source-Drain Diode Can Eliminate The Need For An External Zener Diode Transient Suppressor
  • 175°C Maximum Junction Temperature Rating
  • High Density Cell Design for Extremely Low rDS(ON)
  • TO-220 and TO-263 (D2PAK) Package For Both Through Hole And Surface Mount Applications

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDB6020P

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

-20

50

P-Channel

Single

8

-1

-24

60

75

50

36

25

1590

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :