Power MOSFET, N-Channel, UniFETTM, 500 V, 48 A, 105 mΩ, TO-247

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • RDS(on) = 105mΩ ( Max.)@ VGS = 10V, ID = 24A
  • Low gate charge ( Typ. 105nC)
  • Low Crss ( Typ. 50pF)
  • 100% avalanche tested
  • Improved dv/dt capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDH50N50-F133

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

500

105

N-Channel

Single

±20

5

48

625

-

-

-

105

4979

$4.9041

More Details

Show More

1-25 of 25

Products per page

Jump to :