Single N-Channel Power MOSFET with Schottky Diode 30V, 3.5A, 52mΩ

Favorite

Overview

CPH5871 is a Power MOSFET, 30V, 52mΩ, 3.5A, Single N-Channel, with Schottky Diode for General-Purpose Switching Device Application.

  • DC/DC converter
  • Scanner
  • RoHS Compliance
  • ESD Diode - Protected Gate
  • MOSFET is High-speed switching, 1.8V drive
  • Composite type with a N-channel sillicon MOSFET and a schottky barrier diode contained in one package. facilitating high-density mounting.
  • SBD is Short reverse recovery time, Low forward voltage

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

CPH5871-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

N

30

-

N-Channel

with Schottky Diode

12

1.3

3.5

0.9

74

52

10.5

4.7

430

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :