Dual Channel Temperature Sensor and Overtemperature Alarm

Overview

The ADT7482 is a three-channel digital thermometer and undertemperature/overtemperature alarm for PCs and thermal management systems. It can measure the temperature in two remote locations, such as in the remote thermal diode in a CPU or GPU, or using a discrete diode connected transistor. This device also measures its own ambient temperature.

  • Thermal Management
  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Readers
  • Graphics Cards
  • 1 Local and 2 Remote Temperature Sensors
  • 0.25°C Resolution/1°C Accuracy on Remote Channels
  • 1°C Resolution/1°C Accuracy on Local Channel
  • Automatically cancels up to 1.5 kΩ (typ) of resistance in series with the remote sensors
  • Extended, switchable temperature measurement range 0°C to +127°C (default) or 55°C to +150°C
  • 2-wire SMBus serial interface with SMBus alert support
  • Programmable over temperature/undertemperature limits
  • Offset registers for system calibration
  • Up to 2 overtemperature fail-safe THERM outputs
  • 240 µA Operating Current, 5 µA Standby Current

Tools and Resources

Product services, tools and other useful resources related to ADT7482

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

ADT7482ARMZ

Loading...

Obsolete

View__CAD

Pb

A

H

P

Micro10

1

260

TUBE

50

No

Local & Remote

SMBus

0.35

3

3.6

-40

125

±1

Price N/A

More Details

ADT7482ARMZ-REEL

Loading...

Obsolete

View__CAD

Pb

A

H

P

Micro10

1

260

REEL

3000

No

Local & Remote

SMBus

0.35

3

3.6

-40

125

±1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.