LM2903: Comparator, Dual, Low Offset Voltage
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The LM393 series are dual independent precision voltage comparators capable of single or split supply operation. These devices are designed to permit a common mode range-to-ground level with single supply operation. Input offset voltage specifications as low as 2.0 mV make this device an excellent selection for many applications in consumer automotive and industrial electronics.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Software (2) | Videos (2) |
Simulation Models (2) | Conformance Reports (1) |
Data Sheets (1) | Evaluation Board Documents (2) |
Package Drawings (3) | UsersManual (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SECO-RANGEFINDER-GEVK | Active |
|
SiPM Direct Time of Flight (dToF) LiDAR |
Availability & Samples
|
Specifications
|
Case Outlines
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LM2903DG | Last Shipments |
|
LM2903 | SOIC-8 | 751-07 | 1 | 260 | Tube | 98 | |||||||||
LM2903DMR2G | Active |
|
LM2903 | Micro8 | 846A-02 | 1 | 260 | Tape and Reel | 4000 | $0.1076 | ||||||||
LM2903DR2G | Active |
|
LM2903 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.078 | ||||||||
LM2903EDR2G | Active |
|
LM2903 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.078 | ||||||||
LM2903NG | Last Shipments |
|
LM2903 | PDIP-8 | 626-05 | NA | Tube | 50 | ||||||||||
LM2903D |
Obsolete ![]() |
|
LM2903 | SOIC-8 | 751-07 | 1 | 235 | Tube | 98 | |||||||||
LM2903DMR2 |
Obsolete ![]() |
|
LM2903 | Micro8 | 846A-02 | 1 | 235 | Tape and Reel | 4000 | |||||||||
LM2903DR2 |
Obsolete ![]() |
|
LM2903 | SOIC-8 | 751-07 | 1 | 235 | Tape and Reel | 2500 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >50K |
FutureElectronics (2020-08-19 00:00) | : | >500K |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 8,750 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
VCC Min (V)
VCC Max (V)
IO Typ (mA)
ICC Typ (mA)
tres Typ (ns)
VIO Max (mV)
TA Min (°C)
TA Max (°C)
Package Type
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.