Logic Gates
The portfolio of Logic Gates from ON Semiconductor includes a variety of devices fabricated with advanced CMOS technology, achieving ultra-high speed with high output drive and maintaining low static power dissipation over a broad power VCC operating range. Logic functions include AND, OR, NAND, NOR, XNOR, INVERT, BUFFER, and SmartGate. They offer low power consumption and dissipation, low noise, power-down protection, and guaranteed simultaneous switching noise level and dynamic threshold performance as well as availability in ultra-small packages. ON Semiconductor Logic Gates are suitable for many different general-purpose logic applications, including handheld devices such as Mobile Phones, PDA, Digital Cameras, and GPS devices. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications.