feedback
Rate this webpage
Need
Support?

MT9V124: CMOS Image Sensor System-on-Chip, VGA, 1/13"

Datasheet: MT9V124 1/13-Inch System-On-A-Chip (SOC) CMOS Digital Image Sensor
Rev. 6 (401kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9V124EBKSTCH-GEVB Active
Pb-free
0.3 MP Largan 9223C 1/13" CSP CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9V124EBKSTC-CP Active
Pb-free
Halide free
MT9V124 ODCSP-25 570BN 3 260 CTRAY 4000 Contact Sales Office
MT9V124EBKSTC-CR Active
Pb-free
Halide free
MT9V124 ODCSP-25 570BN 3 260 CTRAY 4000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 60,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 28,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9V124EBKSTC-CP  
Pb
H
 Active   
CMOS
30
1/13 inch
Electronic Rolling
1.75 x 1.75
LVDS
RGB
ODCSP-25
MT9V124EBKSTC-CR  
Pb
H
 Active   
CMOS
30
1/13 inch
Electronic Rolling
1.75 x 1.75
-
LVDS
RGB
ODCSP-25
Case Outlines
570BN   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.