MT9J003: CMOS Image Sensor, 10 MP, 1/2.3"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (2) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
MT9J003I12STCUD-GEVK |
|
10 MP 1/2.3" CIS DK | |||
MT9J003I12STCUH-GEVB | Active |
|
10 MP NAVITAR NAV-0614 1" iLCC CIS HB | ||
MT9J003I12STCVD-GEVK |
|
10 MP 1/2.3" CIS DK | |||
MT9J003I12STCVH-GEVB | Active |
|
10 MP NAVITAR NAV-0614 1" iLCC CIS HB | ||
MT9J003I12STMUD-GEVK |
|
10 MP 1/2.3" CIS DK | |||
MT9J003I12STMUH-GEVB | Active |
|
10 MP NAVITAR NAV-0614 1" iLCC CIS HB | ||
MT9J003I12STMVH-GEVB | Active |
|
10 MP NAVITAR NAV-0614 1" iLCC CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MT9J003I12STCU-DP | Active |
|
MT9J003 | ILCC-48 | 847AK | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
MT9J003I12STCU-DR | Active |
|
MT9J003 | ILCC-48 | 847AK | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
MT9J003I12STCV2-DP | Active |
|
MT9J003 | ILCC-48 | 847AK | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office | ||||||||
MT9J003I12STCV2-TB-DP | Active |
|
MT9J003 | ILCC-48 | 847AK | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office | ||||||||
MT9J003I12STCV2-TB-TP | Lifetime |
|
MT9J003 | ILCC-48 | 847AK | 4 | 260 | Tape and Reel | 2000 |
|
||||||||
MT9J003I12STCV2-TP | Active |
|
MT9J003 | ILCC-48 | 847AK | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
MT9J003I12STMU-DP | Active |
|
MT9J003 | ILCC-48 | 847AK | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
MT9J003I12STMV-DP | Active |
|
MT9J003 | ILCC-48 | 847AK | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
MT9J003I12STMV-TB-DP | Active |
|
MT9J003 | ILCC-48 | 847AK | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 4,320 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9J003I12STCU-DP
Pb
A
H
P
Active
CMOS
10
7.5
1/2.3 inch
Electronic Rolling and Global Reset Release
1.67 x 1.67
-
RGB
ILCC-48
MT9J003I12STCU-DR
Pb
A
H
P
Active
CMOS
10
7.5
1/2.3 inch
Electronic Rolling and Global Reset Release
1.67 x 1.67
-
RGB
ILCC-48
MT9J003I12STCV2-DP
Pb
A
H
P
Active
CMOS
10
7.5
1/2.3 inch
Electronic Rolling and Global Reset Release
1.67 x 1.67
-
RGB
ILCC-48
MT9J003I12STCV2-TB-DP
Pb
A
H
P
Active
CMOS
10
7.5
1/2.3 inch
Electronic Rolling and Global Reset Release
1.67 x 1.67
-
RGB
ILCC-48
MT9J003I12STCV2-TP
Pb
A
H
P
Active
CMOS
10
7.5
1/2.3 inch
Electronic Rolling and Global Reset Release
1.67 x 1.67
-
RGB
ILCC-48
MT9J003I12STMU-DP
Pb
A
H
P
Active
CMOS
10
7.5
1/2.3 inch
Electronic Rolling and Global Reset Release
1.67 x 1.67
-
Mono
ILCC-48
MT9J003I12STMV-DP
Pb
A
H
P
Active
CMOS
10
7.5
1/2.3 inch
Electronic Rolling and Global Reset Release
1.67 x 1.67
-
Mono
ILCC-48
MT9J003I12STMV-TB-DP
Pb
A
H
P
Active
CMOS
10
7.5
1/2.3 inch
Electronic Rolling and Global Reset Release
1.67 x 1.67
-
Mono
ILCC-48
Case Outlines
847AK
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.