KAI-29050: Interline Transfer CCD Image Sensor, 28.8 MP
|
|
»View Material Composition
» Product Change Notification |
EOL has been announced for this device
The KAI-29050 Image Sensor is a 29-megapixel CCD in a 35 mm optical format (43 mm diagonal). Based on an advanced 5.5 micron Interline Transfer CCD Platform, the sensor features broad dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs for full resolution readout up to 4 frames per second. A vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.
The sensor is available with a Sparse Color Filter Pattern, a technology which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.
The sensor shares common PGA pin-out and electrical configurations with other devices based on the 5.5 micron Interline Transfer CCD Platform, allowing a single camera design to be leveraged to support multiple members of this sensor family.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Application Notes (20) | Package Drawings (1) |
White Papers (1) | Videos (3) |
Reference Manuals (1) | Errata (1) |
Data Sheets (1) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
KAI-29050-AXA-JD-B1 | Last Shipments |
|
KAI-29050, Monochrome, Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 1 | CPGA-72 | 107ES | NA | JWLCS | 1 | ||||||||||
KAI-29050-AXA-JD-B2 | Last Shipments |
|
KAI-29050, Monochrome, Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 2 | CPGA-72 | 107ES | NA | JWLCS | 1 | ||||||||||
KAI-29050-AXA-JR-B1 | Last Shipments |
|
KAI-29050, Monochrome, Microlens, PGA Package, Taped Clear Cover Glass with AR Coating (two sides), Grade 1 | CPGA-72 | 107ES | NA | JWLCS | 1 | ||||||||||
KAI-29050-AXA-JR-B2 | Last Shipments |
|
KAI-29050, Monochrome, Microlens, PGA Package, Taped Clear Cover Glass with AR Coating (two sides), Grade 1 | CPGA-72 | 107ES | NA | JWLCS | 1 | ||||||||||
KAI-29050-FXA-JD-B1 | Last Shipments |
|
KAI-29050, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1 | CPGA-72 | 107ES | NA | JWLCS | 1 | ||||||||||
KAI-29050-FXA-JD-B2 | Last Shipments |
|
KAI-29050, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2 | CPGA-72 | 107ES | NA | JWLCS | 1 | ||||||||||
KAI-29050-QXA-JD-B1 | Last Shipments |
|
KAI-29050, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1 | CPGA-72 | 107ES | NA | JWLCS | 1 | ||||||||||
KAI-29050-QXA-JD-B2 | Last Shipments |
|
KAI-29050, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2 | CPGA-72 | 107ES | NA | JWLCS | 1 | ||||||||||
KAI-29050-QXA-JX-B1 | Last Shipments |
|
KAI-29050, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with IR?Cut coating (both sides), Grade 1 | CPGA-72 | 107ES | NA | JWLCS | 1 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Support |
Featured Video |
High Resolution Industrial Imaging: Introducing the 43MP KAI-43140 Image Sensor |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.