feedback
Rate this webpage
Need
Support?

AR1337: CMOS Imaging Sensor, 13 MP, with SuperPD™ PDAF Technology

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The AR1337 is a 13 MP CMOS imaging sensor featuring SuperPD™ PDAF technology. This advanced sensor has unique PDAF micro-lens and PDAF pattern technology which gives it superior AF performance especially in low light. Built with 1.1µm pixels providing an industry standard 1/3.2” optical format gives AR1337 the right size for high volume designs. Image Quality is driven by leading quantum efficiency and sensitivity while maintaining low read noise. This combination delivers excellent images in bright day light or low indoor lighting conditions. AR1337 runs at 13 MP at 30 frames per second and also supports 4k2k video at 30 frames per second and Full HD 1080P video up to 60 frames per second.
Features   Benefits
     
  • SuperPD™ PDAF technology
 
  • Leading low light auto focus performance
  • Unique PDAF pattern and micro-lens technologies
 
  • High accuracy Phase Detect Auto Focus (PDAF) functionality
  • On-chip bad pixel correction and AF calculations
 
  • Simplified camera module integrator calibration and integration to backend application processors
  • High Quantum Efficiency and Sensitivity with Low read noise
 
  • Superior image quality especially in low light
Applications   End Products
  • Smartphone Camera
  • Tablet Camera
 
  • Smartphone
  • Tablet
Technical Documentation & Design Resources
Videos (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR1337CSSC32SMFAH3-GEVB Active
Pb-free
13 MP Largan 9611A 1/3" LBGA CIS HB
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR1337CSSC32SMD20 Active
Pb-free
Halide free
AR1337, Color 32 deg CRA Bare Die 150um backgrind NA MTFRM 1 Contact Sales Office
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR1337CSSC32SMD20  
Pb
H
 Active   
CMOS
13
1/3 inch
Electronic Rolling
1.1 x 1.1
MIPI
Bayer Color
Case Outlines
Previously Viewed Products
Clear List

Featured Video
AR1337 - 13MP Image Sensor with Superior PD AF Technology
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.