feedback
Rate this webpage
Need
Support?

AR0135CS: CMOS Image Sensor, Digital, Global Shutter,1.2 MP, 1/3"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
This 1/3-inch format, 1.2 MP imaging device has been designed to address the challenging requirements of Industrial, consumer and IoT applications. The new global shutter sensor allows the camera to “freeze” fast moving scene data, and ensures effective synchronization with pulsed light sources. The AR0135 sensor incorporates a new innovative global shutter pixel design, with 10X lower dark current and 4X higher shutter efficiency vs. previous generation products. These improvements allow the sensor to produce clear, low-noise images, in both low-light and bright scenes, and in high temperature environments. This performance enables the required eye tracking and gesture detection functionality in 3D scanner, gesture recognition devices.
Features
 
  • ON Semiconductor’s Next Generation Global Shutter Technology
  • Superior Low-light Performance
  • HD Video (720p60)
  • Video/Single Frame Mode
  • Flexible Row-skip Modes
  • On-chip AE and Statistics Engine
  • Parallel and Serial Output
  • Support for External LED or Flash
  • Auto Black Level Calibration
  • Context Switching
Applications
  • Barcode scanner
  • 3D scanning
  • Positional tracking
  • Iris Scanning
  • Augmented Reality
  • Virtual Reality
  • Biometrics
  • Machine vision
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0135CS2C00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
AR0135CS2M00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
AR0135CS2M25SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
Availability & Samples
Specifications
Case Outlines
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0135CS2C00SUD20 Lifetime
Pb-free
Halide free
AR0135CS, Color 0 Deg Bare Die NA MTFRM 1  
AR0135CS2C00SUEA0-DPBR Active
Pb-free
Halide free
AR0135CS, Color 0 Deg iBGA with protective film, double sided BBAR glass IBGA-63 503AZ 3 260 Tray JEDEC 2600 Contact Sales Office
AR0135CS2C00SUEA0-DPBR1 Active
Pb-free
Halide free
AR0135CS, Color 0 Deg iBGA with protective film, double sided BBAR glass 260 MOQ IBGA-63 503AZ 3 260 Tray JEDEC 260 Contact Sales Office
AR0135CS2C00SUEA0-DRBR Active
Pb-free
Halide free
AR0135CS, Color 0 Deg iBGA without protective film, double sided BBAR glass IBGA-63 503AZ 3 260 Tray JEDEC 2600 Contact Sales Office
AR0135CS2C00SUEA0-DRBR1 Active
Pb-free
Halide free
AR0135CS, Color 0 Deg iBGA without protective film, double sided BBAR glass 260 MOQ IBGA-63 503AZ 3 260 Tray JEDEC 260 Contact Sales Office
AR0135CS2C19SUD20 Lifetime
Pb-free
Halide free
AR0135CS, Color 19 Deg Bare die NA MTFRM 1  
AR0135CS2C19SUEA0-DPBR Active
Pb-free
Halide free
AR0135CS, Color 19 Deg iBGA with protective film, double sided BBAR glass IBGA-63 503AZ 3 260 Tray JEDEC 2600 Contact Sales Office
AR0135CS2C19SUEA0-DPBR1 Active
Pb-free
Halide free
AR0135CS, Color 19 Deg iBGA with protective film, double sided BBAR glass 260 MOQ IBGA-63 503AZ 3 260 Tray JEDEC 260 Contact Sales Office
AR0135CS2C19SUEA0-DRBR Active
Pb-free
Halide free
AR0135CS, Color 19 Deg iBGA with No protective film, double sided BBAR glass IBGA-63 503AZ 3 260 Tray JEDEC 2600 Contact Sales Office
AR0135CS2C19SUEA0-DRBR1 Active
Pb-free
Halide free
AR0135CS, Color 19 Deg iBGA with No protective film, double sided BBAR glass 260 MOQ IBGA-63 503AZ 3 260 Tray JEDEC 260 Contact Sales Office
AR0135CS2M00SUD20 Lifetime
Pb-free
Halide free
AR0135CS, Mono, 0 Deg CRA, Bare Die NA MTFRM 1  
AR0135CS2M00SUEA0-DPBR Active
Pb-free
Halide free
AR0135CS, Mono 0 Deg iBGA with protective film, double sided BBAR glass IBGA-63 503AZ 3 260 Tray JEDEC 2600 Contact Sales Office
AR0135CS2M00SUEA0-DPBR1 Active
Pb-free
Halide free
AR0135CS, Mono 0 Deg iBGA with protective film, double sided BBAR glass 260 MOQ IBGA-63 503AZ 3 260 Tray JEDEC 260 Contact Sales Office
AR0135CS2M00SUEA0-DRBR Active
Pb-free
Halide free
AR0135CS, Mono 0 Deg iBGA without protective film, double sided BBAR glass IBGA-63 503AZ 3 260 Tray JEDEC 2600 Contact Sales Office
AR0135CS2M00SUEA0-DRBR1 Active
Pb-free
Halide free
AR0135CS, Mono 0 Deg iBGA without protective film, double sided BBAR glass 260 MOQ IBGA-63 503AZ 3 260 Tray JEDEC 260 Contact Sales Office
AR0135CS2M25SUD20 Active
Pb-free
Halide free
AR0135CS, Mono, 25 deg CRA, Die NA MTFRM 1 Contact Sales Office
AR0135CS2M25SUEA0-DPBR Active
Pb-free
Halide free
AR0135CS, Mono 25 Deg iBGA with protective film, double sided BBAR glass IBGA-63 503AZ 3 260 Tray JEDEC 2600 Contact Sales Office
AR0135CS2M25SUEA0-DPBR1 Active
Pb-free
Halide free
AR0135CS, Mono 25 Deg iBGA with protective film, double sided BBAR glass 260 MOQ IBGA-63 503AZ 3 260 Tray JEDEC 260 Contact Sales Office
AR0135CS2M25SUEA0-DRBR Active
Pb-free
Halide free
AR0135CS, Mono 25 Deg iBGA without protective film, double sided BBAR glass IBGA-63 503AZ 3 260 Tray JEDEC 2600 Contact Sales Office
AR0135CS2M25SUEA0-DRBR1 Active
Pb-free
Halide free
AR0135CS, Mono 25 Deg iBGA without protective film, double sided BBAR glass 260 MOQ IBGA-63 503AZ 3 260 Tray JEDEC 260 Contact Sales Office
AR0135CS2M25SUEA0-TPBR Active
Pb-free
Halide free
AR0135CS, Mono 25 Deg iBGA with protective film, double sided BBAR glass , Tape and Reel IBGA-63 503AZ 3 260 Tape and Reel 2000 Contact Sales Office
AR0135CS2M25SUEA0-TRBR Lifetime
Pb-free
Halide free
AR0135CS, Mono 25 Deg iBGA without protective film, double sided BBAR glass , Tape and Reel IBGA-63 503AZ 3 260 Tape and Reel 2000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 525
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 260
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 4,945
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 7,364
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 2,986
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 14
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0135CS2C00SUEA0-DPBR  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C00SUEA0-DPBR1  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C00SUEA0-DRBR  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C00SUEA0-DRBR1  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C19SUEA0-DPBR  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C19SUEA0-DPBR1  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C19SUEA0-DRBR  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C19SUEA0-DRBR1  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2M00SUEA0-DPBR  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M00SUEA0-DPBR1  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M00SUEA0-DRBR  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M00SUEA0-DRBR1  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUD20  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
AR0135CS2M25SUEA0-DPBR  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUEA0-DPBR1  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUEA0-DRBR  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUEA0-DRBR1  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUEA0-TPBR  
Pb
H
 Active   
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
Case Outlines
503AZ   
Packages
AR0135CS: CMOS Image Sensor, Digital, Global Shutter,1.2 MP, 1/3
AR0135CS: CMOS Image Sensor, Digital, Global Shutter,1.2 MP, 1/3
Previously Viewed Products
Clear List

Featured Video
Panel Discussion | The Future of Embedded Vision and Machine Learning
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.