AP0100AT: Image Signal Processor, 1 MP
|
|
»View Material Composition
» Product Change Notification |
AP0100AT is a dedicated automotive image co-processor that enables flexible camera platforms using high performance ON Semiconductor megapixel high dynamic range (HDR) sensors. The two-chip solution of sensor and co-processor allows for multiple camera price and performance points with re-use of circuit board design, fast time to market and design flexibility. Sensor performance is enhanced by the reduction in heat resulting from a separate co-processor chip while at the same time enabling high performance features. The AP0100AT supports 185-degree fisheye lens distortion correction, perspective correction and multiple view options such as split side view, triptych and trailer hitch. This co-processor works with ON Semiconductor's AR0132AT and AR0140AT HDR automotive sensors, and is ideal for NTSC/PAL backup cameras.
Features | |
---|---|
|
Applications |
---|
|
Technical Documentation & Design Resources
Package Drawings (1) | Evaluation Board Documents (2) |
Videos (11) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AP0100AT2L00XUGAH3-GEVB | Active |
|
1 MP BGA Co-Processor HB | ||
MARS1-AP0100AT2-GEVB | Active |
|
Up to 1.2 MP MARS Image Co-processor Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AP0100AT2L00XUGA0-AM-DR | Obsolete |
|
AP0100AT | VFBGA-100 | 138AH | 3 | 260 | Tray JEDEC | 2600 | |||||||||
AP0100AT2L00XUGA0-AM-DR1 | Active |
|
AP0100AT | VFBGA-100 | 138AH | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AP0100AT2L00XUGA0-AM-TR | Obsolete |
|
AP0100AT | VFBGA-100 | 138AH | 3 | 260 | Tape and Reel | 3000 | |||||||||
AP0100AT2L00XUGA0-DR | Active |
|
AP0100AT | VFBGA-100 | 138AH | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AP0100AT2L00XUGA0-DR1 | Active |
|
AP0100AT | VFBGA-100 | 138AH | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office | ||||||||
AP0100AT2L00XUGA0-TR | Active |
|
AP0100AT | VFBGA-100 | 138AH | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
AP0100AT2L00XUGA0-TR-E | Obsolete |
|
AP0100AT | VFBGA-100 | 138AH | 3 | 260 | Tape and Reel | 1 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Frame Rate (fps)
Video
Output Format
Compatible Sensors
Package Type
AP0100AT2L00XUGA0-AM-DR1
Pb
A
H
P
Active
45
720p/60 fts , NTSC/PAL
YUV
AR0132
AR0140
ARX550
VFBGA-100
AP0100AT2L00XUGA0-DR
Pb
A
H
P
Active
45
720p/60 fts , NTSC/PAL
YUV
AR0132
AR0140
ARX550
VFBGA-100
AP0100AT2L00XUGA0-DR1
Pb
A
H
P
Active
45
720p/60 fts , NTSC/PAL
YUV
AR0132
AR0140
ARX550
VFBGA-100
AP0100AT2L00XUGA0-TR
Pb
A
H
P
Active
45
720p/60 fts , NTSC/PAL
YUV
AR0132
AR0140
ARX550
VFBGA-100
Case Outlines
138AH
Application
Diagram - Block
Support |
Featured Video |
Automotive Image Sensor Operation in Inclement Weather Conditions | On the Road |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.