SPSXT001PET: Smart Passive Sensor Tag - Temperature
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor’s temperature sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of temperature in a variety of applications where size and accessibility is at a premium. The temperature sensor tag is specifically designed for the passive sensing of temperature on non-metal surface such as plastics, wood, and clothing. The tag digitizes sensed temperature information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor offers many benefits for deployment in cold-chain and industrial settings.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Data Sheets (1) |
Tutorials (1) | Package Drawings (2) |
Application Notes (1) | Videos (11) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SPSDEVK1-PET-GEVK | Active |
|
SPSDEVK1-PET-GEVK: Smart Passive Sensor Development Kit |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
SPS1T001PET | Active |
|
SPSXT001PET, FCC | RF Tag 101.60x31.75mm | 888AG | NA | Tape and Reel | 1000 | $4.3999 | |||||||||
SPS2T001PET | Active |
|
SPSXT001PET, ETSI | RF Tag 101.60x31.75mm | 888AF | NA | Tape and Reel | 1000 | $4.3999
|
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 5,207 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Sensing Function
Frequency Band
Attach Material
Package Type
SPS1T001PET
$4.3999
Pb
A
H
P
Active
Temperature
FCC
Non-Metal
RF Tag 101.60x31.75mm
SPS2T001PET
$4.3999
Pb
A
H
P
Active
Temperature
ETSI
Non-Metal
RF Tag 101.60x31.75mm
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.