Product Longevity Program
The Product Longevity Program guarantees a stable supply of products for your designs. Participating products are available for a minimum of 5 years from product launch. ON Semiconductor has 15 years from product launch for many products developed for the Automotive, Medical and Industrial Segments, and are supported by standard end-of-life notification policies.
Longevity products remain in the program even if the manufacturing site changes. We manufacture a number of facilities, including our own factories and qualified outside fabs.
Is your part Gold Seal assured?
✔ NO EOL*
✔ Targeted support within <10 weeks LT ***
10 Year Longevity Commitment

ON Semiconductor provides a minimum longevity commitment
of 10 years for a set of products listed below.
Gold Certified Products
Product ID | Package | Product Description |
---|---|---|
BAS16HT3G | SOD-323 | 100 V Switching Diode |
BAS16XV2T5G | SOD-523 | Switching Diode |
BAS21AHT1G | SOD-323 | Switching Diode, Low Leakage |
BAV70LT3G | SOT-23-3 | 100 V Dual Common Cathode Switching Diode |
NSVBAV70TT3G | SC-75 | 100 V Dual Common Cathode Switching Diode |
M1MA152WAT1G | SC-59 | 80 V Dual Common Anode Switching Diode |
MMBD914LT3G | SOT-23 | Switching Diode, High Speed, 100 V |
MMSD103T1G | SOT-123 | 250 V High Voltage Switching Diode |
Product ID | Package | Product Description |
---|---|---|
BAS40LT3G | SOT-23 | 40 V Schottky Diode |
BAT54HT1G | SOD-323 | 30 V Schottky Diode |
BAT54T1G | SOD-123 | Schottky Barrier Diode |
BAT54XV2T5G | SOD-523 | 30 V Schottky Diode |
MMBD301LT3G | SOT-23 | Schottky Diode UHF 30 V |
NSR0340V2T5G | SOD-523 | 40 V, 0.25 A Low VF SOD-523 Schottky Diode |
NSR0530HT1G | SOD-323 | 30 V, 0.5 A Schottky Diode |
NSR1020MW2T3G | SOD-323 | 20 V, 1.0 A Low VF Schottky Diode |
RB520S30T5G | SOD-523 | Schottky Barrier Diode, 30 V |
RB751V40T1G | SOD-323 | 30 V Schottky Diode |
Product ID | Package | Product Description |
---|---|---|
BC847BTT1G | SC-75 | NPN Bipolar Transistor |
MMBT3904TT1G | SC-75 | NPN Bipolar Transistor |
MMBT3906TT1G | SC-75 | PNP Bipolar Transistor |
MMBT5550LT3G | SOT-23 | High Voltage NPN Bipolar Transistor |
MMBT5551LT3G | SOT-23 | High Voltage NPN Bipolar Transistor |
NST3946DP6T5G | SOT-963 | NPN PNP Bipolar Transistor |
Product ID | Package | Product Description |
---|---|---|
MM3Z12VT1G | SOD-323 | 300 mW 12 V ±5% Zener Diode Voltage Regulator |
MM3Z15VT1G | SOD-323 | 300 mW 15 V ±5% Zener Diode Voltage Regulator |
MM3Z4V7T1G | SOD-323 | 300 mW 4.7 V ±5% Zener Diode Voltage Regulator |
MM3Z5V6T1G | SOD-323 | Zener Diode Voltage Regulator, Surface Mount, 300 mW |
MM3Z6V2T1G | SOD-323 | 300 mW 6.2 V ±5% Zener Diode Voltage Regulator |
MM3Z75VT1G | SOD-323 | Zener Voltage Regulator Diode |
MMSZ15T1G | SOD-123 | 500 mW 15 V ±5% Zener Diode Voltage Regulator |
MMSZ4688T3G | SOD-123 | 4.7 V Low Current Zener Diode Voltage Regulator |
MMSZ4690T3G | SOD-123 | 5.6 V Low Current Zener Diode Voltage Regulator |
MMSZ4699T1G | SOD-123 | 12 V Zener Diode Voltage Regulator |
MMSZ4702T1G | SOD-123 | 15 V Low Current Zener Diode Voltage Regulator |
MMSZ5231BT3G | SOD-123 | Zener Diode 500 mW SOD-123 |
MMSZ5248BT3G | SOD-123 | Zener Diode 500 mW SOD-123 |
MMSZ5256BT1G | SOD-123 | Zener Diode 500 mW SOD-123 |
Product ID | Package | Product Description |
---|---|---|
LM317LBDR2G | SOIC8 | Linear Voltage Regulator, 100 mA, High PSRR, Adjustable, Positive |
LM2903DR2G | SOIC8 | Comparator, Dual, Low Offset Voltage |
LM339DR2G | SOIC14 | Comparator, Quad, Single Supply |
LM293DR2G | SOIC8 | Comparator, Dual, Low Offset Voltage |
LM2901DR2G | SOIC14 | Comparator, Quad, Single Supply, 36 V |
LM239DR2G | SOIC14 | Comparator, Quad, Single Supply, 36 V |
Product ID | Package | Product Description |
---|---|---|
NCS1002ADR2G | SOIC8 | Constant Voltage / Constant Current SecondarySide Controller |
Product ID | Package | Product Description |
---|---|---|
MC1413BDR2G | SOIC14 | High Voltage, High Current Darlington Transistor Driver Array |
MC1413DR2G | SOIC14 | High Voltage, High Current Darlington Transistor Driver Array |
Product ID | Package | Product Description |
---|---|---|
TF412ST5G | SOT-883 | N-Channel JFET, 30 V, 1.2 to 3.0 mA, 5.0 mS |
* Min 10 year lifecycle support, 5 year LTB after notification, unless unforeseen manufacturing events.
*** Not to exceed 16 weeks in constrained environments