LV8746V: PWM Constant-Current Control Stepper Motor Driver
|
|
»View Material Composition
» Product Change Notification |
The LV8746V is a stepper motor driver corresponding to the Quarter-step excitation drive that the selection of CLK-IN input and a parallel input is possible. It is ideally suited for driving stepper motors used in office equipment and amusement applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV8746VGEVB | Active |
|
2-Channel H-Bridge Driver IC Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LV8746V-MPB-E | Obsolete |
|
LV8746V | SSOP-44K EP | 940AF | 3 | 260 | Fan-Fold | 30 | |||||||||
LV8746V-TLM-E | Active |
|
LV8746V | SSOP-44K EP | 940AF | 3 | 260 | Tape and Reel | 2000 | $3.1999 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
LV8746V-TLM-E
$3.1999
Pb
A
H
P
Active
9
35
9
35
1
1.2
¼
Parallel
External Resistor
Thermal
SSOP-44K EP
Case Outlines
940AF
Support |