feedback
Rate this webpage
Need
Support?

LV8413GP: Motor Driver, H-Bridge x 2-Channel, for DSC and Phone Camera

Datasheet: Motor Driver, H-Bridge x 2-Channel, for DSC and Phone Camera
Rev. 1 (99.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8413GP is an H-bridge x 2-channel motor driver and is able to control 4 modes of forward, reverse, brake, and standby. This device, housed in a miniature package, is optimum for use in a stepping motor driving system for DSC or a mobile phone camera module.
Features   Benefits
     
  • Built-in thermal protection circuit
 
  • Thermal protection
  • Built-in low voltage malfunction prevention circuit
 
  • Low Voltage Detection
  • Output ON Resistance : 0.8 Ω
 
  • (Upper and Lower Total), High Efficiency
  • Built-in Photo Sensor Drive Transistor
 
  • Less External Component
  • VCT Package
 
  • Small Design Footprint
  • Brake Function
 
  • Safety Design
  • Saturation drive H-bridge : 2-channels
   
Applications   End Products
  • Stepper/Brush DC Motors
  • Industrial
  • Portable & Wireless
 
  • PoE Security Camera
  • Digital Still Camera
  • Toy
  • Cell Phone Camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8413GPGEVB Active
Pb-free
H-Bridge x 2-Channel Motor Driver IC Evaluation Board
Availability & Samples
Specifications
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8413GP-E Obsolete
Pb-free
LV8413GP VCT-16 601AA 1 260 Tray JEDEC 253  
LV8413GP-H Obsolete
Pb-free
Halide free
LV8413GP VCT-16 601AA 1 260 Tray JEDEC 253  
LV8413GP-TE-L-H Active
Pb-free
Halide free
LV8413GP VCT-16 601AA 1 260 Tape and Reel 2000 $1.0666
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
LV8413GP-TE-L-H  
 $1.0666 
Pb
H
 Active   
2.5
5.5
2.5
6
0.4
0.6
1
Parallel
None
UVLO
VCT-16
Case Outlines
601AA   
LV8413GP: Motor Driver, H-Bridge x 2-Channel, for DSC and Phone Camera
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.