LB1838M: Motor Driver, Low Saturation, Bidirectional, for Low Voltage Drive
|
|
»View Material Composition
» Product Change Notification |
The LB1838M is a low-saturation two-channel bidirectional motor driver IC for use in low-voltage applications. The LB1838M is a bipolar stepper-motor driver IC that is ideal for use in printers, cameras and other portable devices.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
LB1838MEVB | Active |
|
Bidirectional Motor Driver IC Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LB1838M-MPB-E | Obsolete |
|
LB1838M | SOIC-14W / MFP-14S | 751CB | 3 | 260 | Fan-Fold | 60 | |||||||||
LB1838M-TLM-E | Active |
|
LB1838M | SOIC-14W / MFP-14S | 751CB | 3 | 260 | Tape and Reel | 1000 | $0.8666
|
||||||||
LB1838M-TRM-E | Active |
|
LB1838M | SOIC-14W / MFP-14S | 751CB | 3 | 260 | Tape and Reel | 1000 | $0.8666
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 13 to 16 |
Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
Case Outlines
751CB
Application
Diagram - Block
Support |