24A, 600V, UFS Series N-Channel IGBT with Anti-Parallel Hyperfast Diode

Obsolete

Overview

The HGTG12N60C3D is a MOS gated high voltage switching device combining the best features of MOSFETs and bipolar transistors. The device has the high input impedance of a MOSFET and the low on-state conduction loss of a bipolar transistor. The much lower on-state voltage dorp varies only moderately 25°C and 150°C. The IBGT used is the development type TA49123. The diode in anti parallel with the IGBT is the development type TA49061.The IGBT is ideal for mant high voltage switching applications operating at moderate frquencies where low conduction losses are essential.Formerly Developmental Type TA49117.

  • Other Industrial
  • 24A, 600V at TC= 25°C
  • Typical Fall Time................210ns at TJ=150°C
  • Short Circuit Rating
  • Low Conduction Loss
  • Hyperfast Anti-Parallel Diode

Tools and Resources

Product services, tools and other useful resources related to HGTG12N60C3D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

HGTG12N60C3D

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

No

-

600

12

1.65

-

-

-

30

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.