feedback
Rate this webpage
Need
Support?

AMIS-30543: Microstepping motor driver

Datasheet: Micro-Stepping Motor Driver
Rev. 3 (521kB)
Product Overview
»View Material Composition
» Product Change Notification
The AMIS30543 is a micro stepping stepper motor driver for bipolar stepper motors. The chip is connected through IO pins and a SPI interface with an external microcontroller. It has an on chip voltage regulator, reset output and watchdog reset able to supply peripheral devices. AMIS30543 contains a current translation table and takes the next micro step depending on the clock signal on the NXT input pin and the status of the DIR (direction) register or input pin. The chip provides a speed and load angle output. This allows the creation of stall detection algorithms and control loops based on load angle to adjust torque and speed. It is using a proprietary PWM algorithm for reliable current control. The AMIS30543 is implemented in I2T100 technology enabling both high voltage analog circuitry and digital functionality on the same chip. The chip is fully compatible with the automotive voltage requirements.
Features   Benefits
     
  • Programmable peak current up to 3A
 
  • High level of integration and lower system cost
  • 128 micro steps
 
  • Higher system resolution and quieter motor operation
  • Speed and load angle output
 
  • Enabled true sensorless closed loop control of the motor
  • Programmable PWM voltage slopes
 
  • Optimized EMC profile
  • Active flyback diodes
 
  • Lower BOM cost and higher reliability
  • Integrated power and watchdog support for an external MCU
 
  • Reduced total system complexity and BOM cost
Applications   End Products
  • CNC equipment
 
  • Industrial manufacturing equipment
  • Textile equipment
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AMIS30543DBGEVB Consult Sales Office
Pb-free
Form Factor Daughter Evaluation Board
AMIS305XXGEVK Consult Sales Office
Pb-free
Industrial Stepper Motor Driver Evaluation Kit 305XX Family
D-STPR-GEVK Active
Pb-free
Dual Stepper Motor Driver Shield Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AMIS30543C5431RG Lifetime
Pb-free
Halide free
AMIS-30543 QFN-32 485J 3 260 Tape and Reel 2500 $4.1199
Market Leadtime (weeks) : Contact Factory
Case Outlines
485J   
Packages
AMIS-30543: Microstepping motor driver
AMIS-30543: Microstepping motor driver
Previously Viewed Products
Clear List

Featured Video
Internet of Things Development Kit Set-Up Tutorial
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.