feedback
Rate this webpage
Need
Support?

NCV7535: SPI controlled H-bridge and Dual-Half Bridge pre-driver

Datasheet: SPI Controlled H-bridge and Dual-Half Bridge Pre-Driver
Rev. 1 (242kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV7535 is a monolithic SPI controlled H-bridge pre-driver providing control of a DC-motor. Thanks to the SPI interface, it includes enhanced feature set useful in automotive systems. This allows a highly integrated solution.
Applications
  • Replacing systems with relays by MOSFETs
  • Motor drivers
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7535V5C450GEVB Active
Pb-free
SPI Controlled H-Bridge Pre-Driver
NCV7535VMFD5C466GEVB Active
Pb-free
NCV7535 System Basis Chip Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV7535DBR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7535 TSSOP-20 WB 948E 3 260 Tape and Reel 2500 Contact Sales Office
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Min (A)
IO Peak Max (A)
Control Type
Current Sense
Package Type
NCV7535DBR2G  
Pb
A
H
P
 Active   
TSSOP-20 WB
Case Outlines
948E   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.