Small Signal MOSFET 20V 540mA 550 mOhm Dual Complementary SOT-563 With 100K G-S Resistors

Obsolete

Overview

MOSFET 20V Complementary with 100K Integrated G-S Resistors, 0.55 ohm at 4.5V, 0.9 ohm at -4.5V, 1.6x1.6x0.5mm, SOT-563 Package

  • Load Switch with Level Shift. Optimized for Power Management in Ultra Portable Equipment
  • Cell Phone, DSC, PMP, GPS, Portable Game Player, Notebook PC, others portable devices
  • 100K Integrated Gate to Source
  • Low RDS(on) Solution in 1.6x1.6 mm Package
  • 1.8V RDS(on) Rating
  • Low Profile, 1.6x1.6x0.5 mm
  • Pb Free and Halide Free

Tools and Resources

Product services, tools and other useful resources related to NTZD3156C

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTZD3156CT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Complementary

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

6

-

0.54

0.28

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

NTZD3156CT2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Complementary

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

6

-

0.54

0.28

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

NTZD3156CT5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Complementary

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

6

-

0.54

0.28

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.