feedback
Rate this webpage
Need
Support?

NCP705: LDO Regulator, 500 mA, Ultra-Low Iq, High PSRR, Ultra-Low Noise

Datasheet: LDO Regulator - Ultra-Low Quiescent Current, IQ 13 uA, Ultra-Low Noise 500 mA
Rev. 8 (1962kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Noise sensitive RF applications such as Power Amplifiers in satellite radios, infotainment equipment, and precision instrumentation require very clean power supplies. The NCP705 is a 500 mA LDO that provides the engineer with a very stable, accurate voltage with ultra low noise and very high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The device doesn't require any additional noise bypass capacitor to achieve ultra-low noise performance. In order to optimize performance for battery operated portable applications, the NCP705 employs dynamic Iq management for ultra-low quiescent current consumption at light-load conditions and great dynamic performance.
Features   Benefits
     
  • Operating Input Voltage Range
 
  • 2.5V to 5.5V
  • Available in Fixed Voltage Options
 
  • 0.8V to 3.5V Please Contact Factory for Other Voltage Options
  • Ultra-Low Quiescent Current
 
  • Typ. 13 uA
  • Ultra-Low Noise
 
  • 12 uVrms from 100 Hz to 100 kHz
  • Very Low Dropout
 
  • 250 mV typ. at 500 mA Output
  • ±2% Accuracy Over Load/Line/Temperature
 
  • High Accuracy Output Voltage
  • High PSRR
 
  • 71 dB at 1 kHz
  • Internal Soft-Start
 
  • Limits the Turn-On Inrush Current
  • Adjustable operation from 0.8V
 
  • Easy voltage selection according to customer requirements
  • Thermal Shutdown and Current Limit Protections
   
  • Stable with a 1 uF Ceramic Output Capacitor
   
  • Active Output Discharge for Fast Turn-Off
   
  • These are Pb-Free Devices
   
Applications
  • Upgrade to TLV755
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-FAN65004B-GEVB Active
Pb-free
FAN65004B 65V Sync Buck
STR-FAN65004C-GEVB Active
Pb-free
FAN65004C 65V Sync Buck
STR-FAN65005A-GEVB Active
Pb-free
FAN65005A 65V Sync Buck
STR-FAN65008B-GEVB Active
Pb-free
FAN65008B 65V Sync Buck
STR-NCD98010-GEVK Active
Pb-free
Strata Enabled NCD98010 12-bit SAR ADC Evaluation Board
STR-NCP164A-WDFN6-GEVB Active
Pb-free
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board
STR-NCP3235-EVK Active
Pb-free
Strata Enabled NCP3235, 23V Input, 15A, Synchronous Buck Converter with Internal MOSFETs
STR-NCV7685-AUTO-LED-GEVB Active
Pb-free
Strata Enabled Automotive LED Tail Lights Evaluation Kit
STR-NCV8164A-DFNW8-GEVB Active
Pb-free
Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board
STR-NCV8164A-TSOP5-GEVB Active
Pb-free
Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board
STR-USBC-4PORT-200W-EVK Active
Pb-free
Strata Enabled USB AC-DC 4-Port 200W Source
Avnet (2020-08-19) : 2
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP705EMT33TCG Active
Pb-free
Halide free
NCP705, 3.3V, WDFN6 WDFN-6 511BR 1 260 Tape and Reel 3000 $0.3755
NCP705MT18TCG Active
Pb-free
Halide free
NCP705, 1.8V, WDFN6 WDFN-6 511BR 1 260 Tape and Reel 3000 $0.3319
NCP705MT28TCG Active
Pb-free
Halide free
NCP705, 2.8V, WDFN6 WDFN-6 511BR 1 260 Tape and Reel 3000 $0.3319
NCP705MT30TCG Active
Pb-free
Halide free
NCP705, 3.0V, WDFN6 WDFN-6 511BR 1 260 Tape and Reel 3000 $0.3319
NCP705MT33TCG Active
Pb-free
Halide free
NCP705, 3.3V, WDFN6 WDFN-6 511BR 1 260 Tape and Reel 3000 $0.3319
NCP705MTADJTCG Active
Pb-free
Halide free
NCP705, Adjustable, WDFN6 WDFN-6 511BR 1 260 Tape and Reel 3000 $0.3319
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP705EMT33TCG  
 $0.3755 
Pb
H
 Active   
Single
Positive
Adj
0.5
2.5
5.5
0.23
0.013
71
12
Yes
No
WDFN-6
NCP705MT18TCG  
 $0.3319 
Pb
H
 Active   
Single
Positive
1.8
0.5
2.5
5.5
0.23
0.013
71
12
Yes
No
WDFN-6
NCP705MT28TCG  
 $0.3319 
Pb
H
 Active   
Single
Positive
2.8
0.5
2.5
5.5
0.23
0.013
71
12
Yes
No
WDFN-6
NCP705MT30TCG  
 $0.3319 
Pb
H
 Active   
Single
Positive
3
0.5
2.5
5.5
0.23
0.013
71
12
Yes
No
WDFN-6
NCP705MT33TCG  
 $0.3319 
Pb
H
 Active   
Single
Positive
3.3
0.5
2.5
5.5
0.23
0.013
71
12
Yes
No
WDFN-6
NCP705MTADJTCG  
 $0.3319 
Pb
H
 Active   
Single
Positive
Adj
0.5
2.5
5.5
0.013
71
-
Yes
No
WDFN-6
Case Outlines
511BR   
Previously Viewed Products
Clear List

New Products

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

Featured Video
Strata-Enabled Automotive Tail Lights LED Driver Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.