Self-Protected High Side Driver with Temperature Shutdown and Current Limit

Active

Overview

The NCV8461 is a fully protected High-Side driver that can be used to switch a wide variety of loads, such as bulbs, solenoids and other activators. The device is internally protected from an overload condition by an active current limit and thermal shutdown. A diagnostic output reports OFF state open load conditions as well as thermal shutdown.

  • Switch a Variety of Resistive, Inductive and Capacitive Loads
  • Can Replace Electromechanical Relays and Discrete Circuits
  • Automobiles
  • Short Circuit Protection
  • Thermal Shutdown with Automatic Restart
  • CMOS (3 V/5 V) Compatible Control Input
  • Off State Open Load Detection
  • Overvoltage Protection
  • Undervoltage Shutdown
  • Loss of Ground and Loss of VD Protection
  • ESD Protection
  • Reverse Battery Protection (with extternal resistor)
  • Very Low Standby Current
  • AEC-Q100 Qualified

Tools and Resources

Product services, tools and other useful resources related to NCV8461

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8461DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Yes

High Side Switch

41

1.2

350

1.5

$0.7222

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.