DDR Termination Regulators

Overview
Products
Technical Documentation
The portfolio of Double Data Rate (DDR) Termination Regulators from ON Semiconductor are designed for low input voltage and low−noise systems where space is a crucial consideration. They maintain a fast transient response and only require a minimum output capacitance of 10 to 20 uF. They support remote sensing and all power requirements for DDR VTT bus termination. These DDR Termination Regulators can also be used in low−power chipsets and graphics processor cores that require dynamically adjustable output voltages. Applications include DDR Memory Termination (DDR−II / DR−III / DDR−IV SDRAM), Desktop PCs, Notebooks, and Workstations, Servers and Networking equipment, Graphics Processor Core Supplies, Copier/Printers, and other electronics. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications.
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.