feedback
Rate this webpage
Need
Support?

NCP6922C: LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC Converters

Datasheet: 4 Channels PMIC, 2 x DC-to-DC Converters, 2 x LDOs
Rev. 2 (2157kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP6922C is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera function, microprocessors, etc. This device integrates two high efficiency 800 mA step-down DC to DC converters with DVS (Dynamic Voltage Scaling) and two low dropout (LDO) voltage regulators in 4x4 mm 20 pins WQFN package.
Features   Benefits
     
  • Ultra low quiescent current (82 uA typ)
 
  • Save battery life
  • Fully programmable by I2C
 
  • Offer design flexibility
  • Two low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 2 x 150 mA and output current capability, 50 uVrms typical low output noise
 
  • Offer design flexibility
  • Two DC-DC converters, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 800 mA output current capability
   
Applications   End Products
  • Battery powered applications power management
  • Power supply for processor with low core voltage
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
 
  • Gaming systems
  • Digital still cameras
  • Set-top box
  • GPS
  • Car infotainment
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-PWRNCP6922C-R0-GEVK Active
Pb-free
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC
Availability & Samples
Specifications
Case Outlines
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP6922CBMTTXG Active
Pb-free
Halide free
NCP6922C WQFN-20 510AV 1 260 Tape and Reel 3000 $0.7333
NCP6922CCMTTXG Last Shipments
Pb-free
Halide free
NCP6922C WQFN-20 510AV 1 260 Tape and Reel 3000  
NCP6922CDMTTXG Active
Pb-free
Halide free
NCP6922C WQFN-20 510AV 1 260 Tape and Reel 3000 $0.7333
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCP6922CBMTTXG  
 $0.7333 
Pb
H
 Active   
Step-Down
Voltage Mode
2.3
5.5
1.2
0.8
95
3000
WQFN-20
NCP6922CDMTTXG  
 $0.7333 
Pb
H
 Active   
WQFN-20
Case Outlines
510AV   
Packages
NCP6922C: LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC Converters
NCP6922C: LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC Converters
Previously Viewed Products
Clear List

Featured Video
Strata Low Voltage DC-DC Evaluation Board Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.