feedback
Rate this webpage
Need
Support?

NCP3235: 4.5 V to 23 V, DC/DC Converter with Integrated MOSFETs

Datasheet: Buck Converter - High Current, Synchronous
Rev. 1 (488kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP3235 is a 15 A DC/DC converter with internal MOSFETs and offers flexibility in design. The device can deliver an adjustable output voltage as low as 0.6V to over 80% of the input voltage. Features include adjustable current limit, output voltage, and soft-start timing. Pin selectable features enable switching frequencies of 550 kHz or 1 MHz, selecting DCM/CCM operating modes, and the ability latch off or hiccup mode during over current. The part can be configure to operate in ultra-sonic mode to stay out of the audio band. The part is offered in a thermally enhanced 6mm by 6mm TQFN package.
Features   Benefits
     
  • Accurate 0.6 V reference
 
  • Adjustable output to set desired voltage as low as 0.6 V
  • DCM/CCM selectable options
 
  • Operate in discontinuous mode for higher efficiency at light loads
  • 550kHz/1.1MHz switching frequency
 
  • Design flexibility to select higher efficiency or smaller output filter
  • Ultra-sonic mode
 
  • Keeps capacitors from making audio sounds
  • Thermally enhanced QFN package
 
  • Higher dissipation with 3 exposed pads
  • Wide operating range 4.5 V to 21 V
 
  • Allows for use across multiple applications
  • Adjustable soft start
 
  • Allows smooth ramp up during power up
Applications   End Products
  • Computing/Servers
  • Datacom/Networking
  • FGPA, ASIC, DSP power
  • 12 V Point of load
 
  • Desktops
  • Servers
  • Networking
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP3235GEVB Active
Pb-free
High Current Sync Buck Converter
STR-NCP3235-EVK Active
Pb-free
Strata Enabled NCP3235, 23V Input, 15A, Synchronous Buck Converter with Internal MOSFETs
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP3235MNTXG Active
Pb-free
Halide free
NCP3235 QFN-40 485CM 3 260 Tape and Reel 2500 $1.1333
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCP3235MNTXG  
 $1.1333 
Pb
H
 Active   
Step-Down
Voltage Mode
4.5
21
0.6
15
up to 97
550, 1100
QFN-40
Case Outlines
485CM   
Previously Viewed Products
Clear List

Featured Video
Wall2Battery Contact Charging Demonstration at APEC 2017
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.