feedback
Rate this webpage
Need
Support?

NCP3133A: 3 A Integrated Synchronous Buck Converter

Datasheet: Integrated Synchronous Buck Converter 3 A
Rev. 2 (183kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
NCP3133A is a fully integrated synchronous buck converter for 3.3 V and 5 V step−down applications. It can provide up to 3 A load current. NCP3133A supports high efficiency, fast transient response and provides power good indicator. The control scheme includes two operation modes: FCCM and automatic CCM/DCM. In automatic CCM/DCM mode, the controller can smoothly switch between CCM and DCM, where converter runs at reduced switching frequency with much higher efficiency.
Features   Benefits
     
  • High Efficiency in both CCM and DCM
 
  • Perfromance
  • Support MLCC Output Capacitor
 
  • Lower system cost
  • High Operation Frequency at 1.1 MHz
   
  • Small Footprint, 3 mm x 3 mm, 16−pin QFN Package
   
  • Up to 3 A Continuous Output Current
   
  • 2.9 V to 5.5 V Wide Conversion Voltage Range
   
  • Output Voltage Range from 0.6 V to 0.84 X Vin
   
  • Internal 400 µs Soft−Start
   
  • Automatic Power−Saving Mode
   
  • Voltage Mode Control
   
  • Support Pre-bias Start−up Functionality
   
  • Output Discharge Operation
   
  • Over−Temperature Protection
   
  • Built−in Over−Voltage, Under−Voltage and Over-Current Protection
   
  • Power Good Indicator
   
Applications   End Products
  • 5 V Step Down Rail
  • 3.3 V Step Down Rail
 
  • Servers
  • Desktop and notebook computers
  • Networking Systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP3133AGEVB Active
Pb-free
3A Integrated Synchronous Buck Converter Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP3133AMNTXG Active
Pb-free
Halide free
NCP3133A QFN-16 485DA 1 260 Tape and Reel 3000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCP3133AMNTXG  
Pb
H
 Active   
Step-Down
Voltage Mode
2.9
5.5
1.2
3
91
1000
QFN-16
Case Outlines
485DA   
Previously Viewed Products
Clear List

Featured Video
3A Integrated Synchronous Buck Converter Evaluation Board - NCP3133AGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.