NCP1632: Power Factor Controller, Interleaved, 2-Phase
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP1632 integrated a dual MOSFET driver for interleaved PFC applications. Interleaving consists of paralleling two small stages in lieu of a bigger one, more difficult to design. This approach has several merits like the ease of implementation, the use of smaller components or a better distribution of the heating.
Also, Interleaving extends the power range of Critical Conduction Mode that is an efficient and cost-effective technique (no need for low trr diodes). In addition, the NCP1632 drivers are 180o phase shifted for a significantly reduced current ripple. Housed in a SOIC16 package, the circuit incorporates all the features necessary for building robust and compact interleaved PFC stages, with a minimum of external components.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Data Sheets (1) |
Software (3) | Package Drawings (1) |
Tutorials (1) | Videos (3) |
Application Notes (5) | Evaluation Board Documents (12) |
Reference Manuals (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP1632GEVB | Active |
|
Integrated Dual MOSFET Driver for PFC Applications | ||
SECO-1KW-MCTRL-GEVB | Active |
|
1kW 600V Industrial Motor Control Power Board with Compact Intelligent Power Module (IPM) | ||
SECO-1KW-MDK-GEVK | Active |
|
1kW 600V Industrial Motor Development Kit (MDK) with Compact Intelligent Power Module (IPM) board and Universal Controller Board (UCB) |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP1632DR2G | Active |
|
NCP1632, Interleaved, 2-Phase Power Factor Controller | SOIC-16 | 751B-05 | 1 | 260 | Tape and Reel | 2500 | $0.8066
|
Market Leadtime (weeks) | : | 13 to 16 |
Product
Description
Pricing ($/Unit)
Compliance
Status
PFC Mode
Frequency Operation
Control Mode
Topology
fSW Typ (kHz)
VCC Max (V)
Drive Cap. (mA)
UVLO (V)
Latch
UVP
Inhibition
Package Type
Case Outlines
751B-05
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.