feedback
Rate this webpage
Need
Support?

NCD9830: ADC, 8-Bit, 8-Chanel, with I2C Interface

Datasheet: 8-Bit, 8-Channel ADC with I2C Serial Interface
Rev. 3 (209kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCD9830 is a two-wire serially programmable analog to digital converter. Communication with the NCD9830 is accomplished via I2C interface which is compatible with industry standard protocol. The NCD9830 is available in a 16-lead TSSOP package and operates over a supply range of 2.7 to 5.5 V.
Features   Benefits
     
  • Built in 2.5V Reference Voltage
 
  • No External Voltage reference required
  • Low power consumption
 
  • Suitable for Battery Powered applications
  • I2C Compliant Interface for Standard, Fast and High speed modes
 
  • Allows for remote monitoring close to the signal source
  • 8 Bit Analog to Digital Converter
   
  • 8 single ended Inputs or 4 Differential Inputs
   
  • Fully ROHS Compliant
   
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-USBC-4PORT-200W-EVK Active
Pb-free
Strata Enabled USB AC-DC 4-Port 200W Source
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCD9830DBR2G Active
Pb-free
Halide free
NCD9830 TSSOP-16 948F-01 3 260 Tape and Reel 2500 $1.371
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Resolution (bits)
Control Interface
Package Type
NCD9830DBR2G  
 $1.371 
Pb
H
 Active   
8
8
I2C
TSSOP-16
Case Outlines
948F-01   
Previously Viewed Products
Clear List

Featured Video
Strata Developer Studio | USB-PD 200W 4 Port Source
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.