feedback
Rate this webpage
Need
Support?

SMP3003: P-Channel Power MOSFET -75V, -100A, 8mΩ

Datasheet: P-Channel Power MOSFET -75V -100A 8 mOhm TO-263-2L/TO-263
Rev. 1 (322.0kB)
Product Overview
»View Material Composition
» Product Change Notification
SMP3003 is P-Channel Power MOSFET -75V -100A 8 mOhm TO-263-2L/TO-263 for General-Purpose Switching Device Applications
Features
 
  • ON-resistance RDS(on)1 = 6.2mΩ (typ.)
  • Input capacitance Ciss = 13400pF (typ.)
  • 4V drive
Applications
  • This product is general usage and suitable for many different applications
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
SMP3003-DL-1E Active
Pb-free
SMP3003 D2PAK-3 / TO-263-2 418AP 1 245 Tape and Reel 800 $2.4379
SMP3003-TL-1E Active
Pb-free
SMP3003 D2PAK-3 / TO-263-2 418AJ 1 245 Tape and Reel 800 $2.123
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
SMP3003-DL-1E  
 $2.4379 
Pb
 Active   
P-Channel
Single
-75
20
2.6
-100
90
-
11
8
16
280
13400
D2PAK-3 / TO-263-2
SMP3003-TL-1E  
 $2.123 
Pb
 Active   
P-Channel
Single
-75
20
2.6
-100
90
-
11
8
16
280
13400
D2PAK-3 / TO-263-2
Case Outlines
418AJ    418AP   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.