feedback
Rate this webpage
Need
Support?

SCH1430: Power MOSFET, 20V, 125mΩ, 2A, Single N-Channel

Datasheet: Power MOSFET, 20V, 125mOhm, 2A, Single N-Channel
Rev. 2 (668kB)
Product Overview
»View Material Composition
» Product Change Notification
This low-profile high-power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and ultra low on resistance. This device is suitable for applications with low gate charge driving or ultra low on resistance requirements.
Features   Benefits
     
  • Low On-Resistance
 
  • Improves Efficiency by Reducing Conduction Losses, Reduces Heat Dissipation
  • 1.8V drive
 
  • Drive at Low Voltage
  • ESD Diode-Protected Gate
 
  • ESD Resistance
  • Pb-Free, Halogen Free and RoHS compliance
 
  • Environmental Consideration
  • Ultra small package SCH6 (1.6mm×1.6mm×0.56mmt)
 
  • Board Space Saving
Applications   End Products
  • Load Switch
 
  • Air Conditioner
Technical Documentation & Design Resources
Data Sheets (1) Videos (1)
Package Drawings (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
SCH1430-TL-H Lifetime
Pb-free
Halide free
SCH1430 SOT-563 / SCH-6 463AB 1 260 Tape and Reel 5000  
SCH1430-TL-W Last Shipments
Pb-free
Halide free
SCH1430 SOT-563 / SCH-6 463AB 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
463AB   
Previously Viewed Products
Clear List

Featured Video
ON Semiconductor's LED Cube -- An Innovative Product Showcase
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.