feedback
Rate this webpage
Need
Support?

NTMFS6B03N: Single N-Channel Power MOSFET 100 V, 132 A, 4.8 mΩ

Datasheet: MOSFET — Power, Single, N-Channel 100 V, 4.8 mΩ, 132 A
Rev. 1 (128kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET 100 V, 132 A, 4.8 mΩ, Single N-Channel
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize conduction losses
  • Low input capacitance
 
  • Minimize switching losses
  • RoHS Compliant
   
Applications   End Products
  • Point of load modules
 
  • Netcom, Telecom
  • Server
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS6B03NT1G Active
Pb-free
Halide free
NTMFS6B03N, Power MOSFET 100 V, 4.8 mΩ, 132 A, Single N−Channel SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $3.3279
NTMFS6B03NT3G Active
Pb-free
Halide free
NTMFS6B03N, Power MOSFET 100 V, 4.8 mΩ, 132 A, Single N−Channel SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $3.3279
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 80,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS6B03NT1G  
 $3.3279 
Pb
H
 Active   
N-Channel
Single
100
±20
4
132
165
-
-
4.8
-
58
4200
SO-8FL / DFN-5
NTMFS6B03NT3G  
 $3.3279 
Pb
H
 Active   
N-Channel
Single
100
±20
4
132
165
-
-
4.8
-
58
4200
SO-8FL / DFN-5
Case Outlines
488AA   
Previously Viewed Products
Clear List

Featured Video
60 Watt USB Type-C Power Delivery (PD) Demo Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.