NTMFS5C645NL: Single N−Channel Power MOSFET 60V, 100A, 4.0mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET 60V 100A 4.0 mΩ Single N−Channel
| Features | Benefits | ||||
|---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
| Applications | End Products | |
|---|---|---|
|
|
Technical Documentation & Design Resources
| Simulation Models (7) | Package Drawings (1) |
| Data Sheets (1) | Videos (1) |
|
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
| NTMFS5C645NLT1G | Active |
|
NTMFS5C645NL | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $0.5667
|
||||||||
| NTMFS5C645NLT3G | Active |
|
NTMFS5C645NL | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 | $0.5667
|
||||||||
| Market Leadtime (weeks) | : | Contact Factory |
| Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS5C645NLT1G
$0.5667
Pb
A
H
P
Active
N-Channel
Single
60
±20
2
100
79
-
5.7
4
15.7
34
2200
SO-8FL / DFN-5
NTMFS5C645NLT3G
$0.5667
Pb
A
H
P
Active
N-Channel
Single
60
±20
2
100
79
-
5.7
4
15.7
34
2200
SO-8FL / DFN-5
Case Outlines
488AA
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.
