feedback
Rate this webpage
Need
Support?

NTMFS5C404NLT: Single N−Channel Power MOSFET 40V, 370A, 0.67mΩ

Datasheet: MOSFET — Power, Single, N-Channel 40 V, 0.67 mΩ, 370 A
Rev. 2 (133kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET 40 V, 0.67 mΩ, 370 A, Single N−Channel
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize conduction losses
  • Low input capacitance
 
  • Minimize switching losses
  • Maximum junction temperature of 175C
 
  • Offers a wider design margin for thermally challenged applications
  • Small Footprint (5x6 mm) for Compact Design
   
  • NTMFS5C404NLTWF − Wettable Flank Option for Enhanced Optical Inspection
   
  • RoHS Compliant
   
Applications   End Products
  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification
  • DC Motor Drive
 
  • Netcom, Telecom
  • Server
  • Handheld power tools
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
BLDC-GEVK Active
Pb-free
Internet of Things (IOT) BLDC Motor Driver Shield Evaluation Kit
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS5C404NLTT1G Active
Pb-free
Halide free
NTMFS5C404NLT SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $2.1333
NTMFS5C404NLTT3G Active
Pb-free
Halide free
NTMFS5C404NLT SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $2.1333
NTMFS5C404NLTWFT1G Active
Pb-free
Halide free
NTMFS5C404NLT SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $2.1933
NTMFS5C404NLTWFT3G Obsolete
Pb-free
Halide free
NTMFS5C404NLT SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS5C404NLTT1G  
 $2.1333 
Pb
H
 Active   
N-Channel
Single
40
±20
2
370
68
-
1
0.67
66
81
12168
SO-8FL / DFN-5
NTMFS5C404NLTT3G  
 $2.1333 
Pb
H
 Active   
N-Channel
Single
40
±20
2
370
68
-
1
0.67
66
81
12168
SO-8FL / DFN-5
NTMFS5C404NLTWFT1G  
 $2.1933 
Pb
H
 Active   
N-Channel
Single
40
±20
2
370
68
-
1
0.67
66
81
12168
SO-8FL / DFN-5
Case Outlines
488AA   
Previously Viewed Products
Clear List

Featured Video
Bluetooth® Low Energy IoT Development Kit (B-IDK) Getting Started Guide
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.