feedback
Rate this webpage
Need
Support?

MMBT5551L: High Voltage NPN Bipolar Transistor

Datasheet: High Voltage Transistor NPN Silicon
Rev. 13 (129kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The High Voltage NPN Bipolar Transistor is designed for general purpose switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
Features
 
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCL30186SMRTGEVB Active
Pb-free
8W Smart LED Driver
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MMBT5551LT1G Active
Pb-free
Halide free
MMBT5551L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0216
MMBT5551LT3G Active
Pb-free
Halide free
MMBT5551L SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0216
SMMBT5551LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBT5551L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0513
SMMBT5551LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMBT5551L SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.0513
MMBT5551LT1 Obsolete 
MMBT5551L SOT-23-3 318-08 1 235 Tape and Reel 3000  
MMBT5551LT3 Obsolete
MMBT5551L SOT-23-3 318-08 1 235 Tape and Reel 10000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >50K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
MMBT5551LT1G  
 $0.0216 
Pb
H
 Active   
NPN
General Purpose
0.2
0.6
160
180
6
1
-
80
250
-
0.225
SOT-23-3
MMBT5551LT3G  
 $0.0216 
Pb
H
 Active   
NPN
General Purpose
0.2
0.6
160
180
6
1
-
80
250
-
0.225
SOT-23-3
SMMBT5551LT1G  
 $0.0513 
Pb
A
H
P
 Active   
NPN
General Purpose
0.2
0.6
160
180
6
1
-
80
250
-
0.225
SOT-23-3
SMMBT5551LT3G  
 $0.0513 
Pb
A
H
P
 Active   
NPN
General Purpose
0.2
0.6
160
80
250
-
0.225
SOT-23-3
Case Outlines
318-08   
Packages
MMBT5551L: High Voltage NPN Bipolar Transistor
Previously Viewed Products
Clear List

Featured Video
8W Smart LED Driver - NCL30186SMRTGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.