feedback
Rate this webpage
Need
Support?

NCV7520: FLEXMOS™ Hex Low-side MOSFET Pre-driver

Datasheet: FLEXMOS Hex Low-Side MOSFET Pre-Driver
Rev. 0 (454kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV7520 programmable six channel low-side MOSFET pre-driver is one of a family of FLEXMOS™ automotive grade products for driving logic-level MOSFETs. The product is controllable by a combination of serial SPI and parallel inputs. The device offers 3.3 V/5 V compatible inputs and the serial output driver can be powered from either 3.3 V or 5 V. An internal power-on reset provides controlled power up. A reset input allows external re-initialization and an enable input allows all outputs and diagnostics to be simultaneously disabled. Each channel independently monitors its external MOSFET’s drain voltage for fault conditions. Shorted load fault detection thresholds are fully programmable using an externally programmed reference voltage and a combination of discrete internal ratio values. The ratio values are SPI selectable and allow different detection thresholds for each channel. Fault recovery operation for each channel is programmable and may be selected for latch-off or automatic retry. Status information for each channel is 3-bit encoded by fault type and is available through SPI communication. The FLEXMOS family of products offers application scalability through choice of external MOSFETs.
Features
 
  • 16-bit SPI with Parity and Frame Error Detection
  • 3.3 V/5 V Compatible Parallel and Serial Control Inputs
  • 3.3 V/5 V Compatible Serial Output Driver
  • Open-drain Fault Flag
  • Priority Encoded Diagnostics with Latched Unique Fault Type Data - Shorted Load, Short to GND - Open Load with Fast Charge Option - On and Off State Pulsed Mode Diagnostics
  • Ratiometric Diagnostic References and Currents
  • Programmable - Shorted Load Fault Detection Thresholds - Fault Recovery Mode - Blanking Timers
  • Wettable Flanks Pb-Free Packaging
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q100 Qualified and PPAP Capable
  • This is a Pb-Free Device
  • Scalable to Load by Choice of External MOSFET
Applications   End Products
  • Automotive Power Management
 
  • Power Train
  • Engine Control Unit
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7520GEVB Active
Pb-free
FLEXMOS Hex Low-Side MOSFET Pre-Driver Demonstration Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV7520FPR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7520, TQFP-32 TQFP-32 EP 136AB 3 260 Tape and Reel 3000 $2.6666
NCV7520MWTXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7520, QFN-32 QFN-32 485CZ 3 260 Tape and Reel 5000 $2.1333
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Rise Time (ns)
Fall Time (ns)
Drive Source Current Typ (A)
Drive Sink Current Typ (A)
Turn On Prop. Delay Typ (ns)
Turn Off Prop. Delay Typ (ns)
Delay Matching
Package Type
NCV7520FPR2G  
 $2.6666 
Pb
A
H
P
 Active   
MOSFET
6
Non-Isolated
36
5.25
277
277
-0.0265
0.0265
2000
2000
TQFP-32 EP
NCV7520MWTXG  
 $2.1333 
Pb
A
H
P
 Active   
MOSFET
6
Non-Isolated
36
5.25
277
277
-0.0265
0.0265
2000
2000
QFN-32
Case Outlines
136AB    485CZ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.