NCP51530: High Performance, 700 V- 3.5/3.0 A High and Low Side MOSFET Driver
NCP51530 is a 700 V high side and low side driver with high drive capabilities for AC-DC power supplies and inverters. NCP51530 offers best in class propagation delays, low quiescent current and low switching current at high frequencies of operation.
This device thus enables a highly efficient design for power supplies operating at high frequencies. NCP51530 comes in SOIC8 and DFN10 packages.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (2) |
Simulation Models (3) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (12) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP1568PD60WGEVB | Active |
|
NCP1568 USB-PD 60W Evaluation board | ||
SECO-NCP51530HB-GEVB | Active |
|
Application daughter-card for NCP51530 half-bridge gate driver |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP51530ADR2G | Active |
|
NCP51530, High Frequency, 700 V- 2 A High and Low Side Driver | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.7854 | ||||||||
NCP51530AMNTWG | Active |
|
NCP51530, High Frequency, 700 V- 2 A High and Low Side Driver | DFN-10 | 506DJ | 1 | 260 | Tape and Reel | 4000 | $0.833 | ||||||||
NCP51530BDR2G | Active |
|
NCP51530, High Frequency, 700 V- 2 A High and Low Side Driver | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.7854
|
||||||||
NCP51530BMNTWG | Active |
|
NCP51530, High Frequency, 700 V- 2 A High and Low Side Driver | DFN-10 | 506DJ | 1 | 260 | Tape and Reel | 4000 | $0.6893
|
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 10,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 68,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
NCP51530ADR2G
$0.7854
Pb
A
H
P
Active
MOSFET / IGBT
2
High-Low
Junction Isolation
700
20
3500 / 3000
8
8
60
SOIC-8
NCP51530AMNTWG
$0.833
Pb
A
H
P
Active
MOSFET / IGBT
2
High-Low
Junction Isolation
700
20
3500 / 3000
8
8
60
DFN-10
NCP51530BDR2G
$0.7854
Pb
A
H
P
Active
MOSFET / IGBT
2
High-Low
Junction Isolation
700
20
3500 / 3000
8
8
25
SOIC-8
NCP51530BMNTWG
$0.6893
Pb
A
H
P
Active
MOSFET / IGBT
2
High-Low
Junction Isolation
700
20
3500 / 3000
8
8
25
DFN-10
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.