feedback
Rate this webpage
Need
Support?

NCP51530: High Performance, 700 V- 3.5/3.0 A High and Low Side MOSFET Driver

Datasheet: High and Low Side Gate Driver, High Performance, 700 V, with 3.5 A Source and 3 A Sink Currents
Rev. 4 (961kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
NCP51530 is a 700 V high side and low side driver with high drive capabilities for AC-DC power supplies and inverters. NCP51530 offers best in class propagation delays, low quiescent current and low switching current at high frequencies of operation. This device thus enables a highly efficient design for power supplies operating at high frequencies. NCP51530 comes in SOIC8 and DFN10 packages.
Features   Benefits
     
  • High voltage range: Up to 700 V
 
  • Design margin for AC/DC design
  • Very fast propagation delay (25 ns for B version)
 
  • Suitable for high frequency operation
  • Matched propagation delay (7 ns Max)
 
  • Increased efficiency & Allow paralleling
  • High dv/dt immunity up to 50 V/ns and negative transient immunity
 
  • Very robust design
  • DFN10 packaging with optimized pin-out
 
  • Small PCB footprint, improved creepage distance and parasitic
  • Fast Rise and Fall times (15 ns max)
 
  • Suitable for heavy loads
Applications   End Products
  • Half and Full-bridge Converters
  • Active Clamp Flyback adapters
  • Motor controls Power Supply
 
  • Power Supply for Servers, Telecom and Industrial
  • Electric power steering
  • Solar inverters
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP1568PD60WGEVB Active
Pb-free
NCP1568 USB-PD 60W Evaluation board
SECO-NCP51530HB-GEVB Active
Pb-free
Application daughter-card for NCP51530 half-bridge gate driver
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP51530ADR2G Active
Pb-free
Halide free
NCP51530, High Frequency, 700 V- 2 A High and Low Side Driver SOIC-8 751-07 1 260 Tape and Reel 2500 $0.864
NCP51530AMNTWG Active
Pb-free
Halide free
NCP51530, High Frequency, 700 V- 2 A High and Low Side Driver DFN-10 506DJ 1 260 Tape and Reel 4000 $0.833
NCP51530BDR2G Active
Pb-free
Halide free
NCP51530, High Frequency, 700 V- 2 A High and Low Side Driver SOIC-8 751-07 1 260 Tape and Reel 2500 $0.864
NCP51530BMNTWG Active
Pb-free
Halide free
NCP51530, High Frequency, 700 V- 2 A High and Low Side Driver DFN-10 506DJ 1 260 Tape and Reel 4000 $0.6893
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02) : 96,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
NCP51530ADR2G  
 $0.864 
Pb
H
 Active   
MOSFET / IGBT
2
High-Low
Junction Isolation
700
20
3500 / 3000
8
8
60
SOIC-8
NCP51530AMNTWG  
 $0.833 
Pb
H
 Active   
MOSFET / IGBT
2
High-Low
Junction Isolation
700
20
3500 / 3000
8
8
60
DFN-10
NCP51530BDR2G  
 $0.864 
Pb
H
 Active   
MOSFET / IGBT
2
High-Low
Junction Isolation
700
20
3500 / 3000
8
8
25
SOIC-8
NCP51530BMNTWG  
 $0.6893 
Pb
H
 Active   
MOSFET / IGBT
2
High-Low
Junction Isolation
700
20
3500 / 3000
8
8
25
DFN-10
Case Outlines
751-07    506DJ   
Previously Viewed Products
Clear List

Featured Video
Gate Driver Evaluation Ecosystem Solution
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.