feedback
Rate this webpage
Need
Support?

MM3Z S-SERIES: Tight Tolerance Zener Diode Tight Tolerance SOD-323

Datasheet: Zener Voltage Regulators
Rev. 25 (63kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This Zener Diode Voltage Regulator is packaged in a SOD323 surface mount package, which has a power dissipation of 300 milliwatts. It is designed to provide voltage regulation protection and is especially attractive in situations where space is at a premium. It is well suited for applications such as cellular phones, hand held portables and high density PC boards
Features   Benefits
     
  • Standard Zener Breakdown Voltage Range - 2.4 V to 75 V
 
  • Wide Range of Zener Breakdown Voltages
  • Steady State Power Rating of 300 mW
   
  • ESD Rating of Class 3 (>16 KV) per Human Body Model

    Mechanical Characteristics:
   
  • Tight Tolerance
   
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
   
  • FLAMMABILITY RATING: UL94 V-0
   
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
   
  • AEC-Q101 Qualified and PPAP Capable
   
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
   
Applications   End Products
  • Tight tolerance Zener voltage regulation
 
  • General Usage Device: Suitable for many different end products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
RSL10-SOLARSENS-GEVK Active
Pb-free
RSL10 Solar Cell Multi-Sensor Platform
STR-NCS36510-ZB-EH-1-GEVK Active
Pb-free
Strata Enabled Zigbee® Green Power Kit
Avnet (2020-08-19) : 2
FutureElectronics (2020-08-19) : 8
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MM3Z10VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z11VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0217
MM3Z12VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z13VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0289
MM3Z15VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z16VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z18VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z20VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0217
MM3Z22VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z24VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z27VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z2V4ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0217
MM3Z2V7ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0217
MM3Z30VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0252
MM3Z33VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z36VST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0217
MM3Z39VST1G Obsolete
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000  
MM3Z3V0ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0143
MM3Z3V3ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z3V6ST1G Obsolete 
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000  
MM3Z3V9ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z4V3ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z4V7ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z4V7ST3G Obsolete 
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 10000  
MM3Z5V1ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z5V6ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z6V2ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z6V8ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z7V5ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z8V2ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
MM3Z8V2ST3G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 10000 $0.0187
MM3Z9V1ST1G Active
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0187
SZMM3Z10VST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0556
SZMM3Z12VST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0591
SZMM3Z13VST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0556
SZMM3Z16VST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0467
SZMM3Z18VST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0591
SZMM3Z20VST1G Active 
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0513
SZMM3Z22VST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0508
SZMM3Z27VST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0556
SZMM3Z36VST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0484
SZMM3Z3V0ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0467
SZMM3Z3V3ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0591
SZMM3Z3V3ST3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 10000 $0.0591
SZMM3Z3V9ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0591
SZMM3Z4V3ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0484
SZMM3Z4V7ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0519
SZMM3Z5V1ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0591
SZMM3Z5V6ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0591
SZMM3Z6V2ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0387
SZMM3Z6V8ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0484
SZMM3Z7V5ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0519
SZMM3Z8V2ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0467
SZMM3Z9V1ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z S-SERIES SOD-323 477-02 1 260 Tape and Reel 3000 $0.0519
MM3Z3V9ST1 Obsolete
MM3Z S-SERIES SOD-323 477-02 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1M
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 18,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 57,000
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 369,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >100K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 20,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 393,326
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 36,000
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 330,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
MM3Z10VST1G  
 $0.0187 
Pb
H
 Active   
10
0.3
SOD-323
MM3Z11VST1G  
 $0.0217 
Pb
H
 Active   
11
0.3
SOD-323
MM3Z12VST1G  
 $0.0187 
Pb
H
 Active   
12
0.3
SOD-323
MM3Z13VST1G  
 $0.0289 
Pb
H
 Active   
13
0.3
SOD-323
MM3Z15VST1G  
 $0.0187 
Pb
H
 Active   
15
0.3
SOD-323
MM3Z16VST1G  
 $0.0187 
Pb
H
 Active   
16
0.3
SOD-323
MM3Z18VST1G  
 $0.0187 
Pb
H
 Active   
18
0.3
SOD-323
MM3Z20VST1G  
 $0.0217 
Pb
H
 Active   
20
0.3
SOD-323
MM3Z22VST1G  
 $0.0187 
Pb
H
 Active   
22
0.3
SOD-323
MM3Z24VST1G  
 $0.0187 
Pb
H
 Active   
24
0.3
SOD-323
MM3Z27VST1G  
 $0.0187 
Pb
H
 Active   
27
0.3
SOD-323
MM3Z2V4ST1G  
 $0.0217 
Pb
H
 Active   
2.4
0.3
SOD-323
MM3Z2V7ST1G  
 $0.0217 
Pb
H
 Active   
2.7
0.3
SOD-323
MM3Z30VST1G  
 $0.0252 
Pb
H
 Active   
30
0.3
SOD-323
MM3Z33VST1G  
 $0.0187 
Pb
H
 Active   
33
0.3
SOD-323
MM3Z36VST1G  
 $0.0217 
Pb
H
 Active   
36
0.3
SOD-323
MM3Z3V0ST1G  
 $0.0143 
Pb
H
 Active   
3
0.3
SOD-323
MM3Z3V3ST1G  
 $0.0187 
Pb
H
 Active   
3.3
0.3
SOD-323
MM3Z3V9ST1G  
 $0.0187 
Pb
H
 Active   
3.9
0.3
SOD-323
MM3Z4V3ST1G  
 $0.0187 
Pb
H
 Active   
4.3
0.3
SOD-323
MM3Z4V7ST1G  
 $0.0187 
Pb
H
 Active   
4.7
0.3
SOD-323
MM3Z5V1ST1G  
 $0.0187 
Pb
H
 Active   
5.1
0.3
SOD-323
MM3Z5V6ST1G  
 $0.0187 
Pb
H
 Active   
5.6
0.3
SOD-323
MM3Z6V2ST1G  
 $0.0187 
Pb
H
 Active   
6.2
0.3
SOD-323
MM3Z6V8ST1G  
 $0.0187 
Pb
H
 Active   
6.8
0.3
SOD-323
MM3Z7V5ST1G  
 $0.0187 
Pb
H
 Active   
7.5
0.3
SOD-323
MM3Z8V2ST1G  
 $0.0187 
Pb
H
 Active   
8.2
0.3
SOD-323
MM3Z8V2ST3G  
 $0.0187 
Pb
H
 Active   
8.2
0.3
SOD-323
MM3Z9V1ST1G  
 $0.0187 
Pb
H
 Active   
9.1
0.3
SOD-323
SZMM3Z10VST1G  
 $0.0556 
Pb
A
H
P
 Active   
10
0.3
SOD-323
SZMM3Z12VST1G  
 $0.0591 
Pb
A
H
P
 Active   
12
0.3
SOD-323
SZMM3Z13VST1G  
 $0.0556 
Pb
A
H
P
 Active   
13
0.3
SOD-323
SZMM3Z16VST1G  
 $0.0467 
Pb
A
H
P
 Active   
16
0.3
SOD-323
SZMM3Z18VST1G  
 $0.0591 
Pb
A
H
P
 Active   
18
0.3
SOD-323
SZMM3Z20VST1G  
 $0.0513 
Pb
A
H
P
 Active   
20
0.3
SOD-323
SZMM3Z22VST1G  
 $0.0508 
Pb
A
H
P
 Active   
22
0.3
SOD-323
SZMM3Z27VST1G  
 $0.0556 
Pb
A
H
P
 Active   
27
0.3
SOD-323
SZMM3Z36VST1G  
 $0.0484 
Pb
A
H
P
 Active   
36
0.3
SOD-323
SZMM3Z3V0ST1G  
 $0.0467 
Pb
A
H
P
 Active   
3
0.3
SOD-323
SZMM3Z3V3ST1G  
 $0.0591 
Pb
A
H
P
 Active   
3.3
0.3
SOD-323
SZMM3Z3V3ST3G  
 $0.0591 
Pb
A
H
P
 Active   
3.3
0.3
SOD-323
SZMM3Z3V9ST1G  
 $0.0591 
Pb
A
H
P
 Active   
3.9
0.3
SOD-323
SZMM3Z4V3ST1G  
 $0.0484 
Pb
A
H
P
 Active   
4.3
0.3
SOD-323
SZMM3Z4V7ST1G  
 $0.0519 
Pb
A
H
P
 Active   
4.7
0.3
SOD-323
SZMM3Z5V1ST1G  
 $0.0591 
Pb
A
H
P
 Active   
5.1
0.3
SOD-323
SZMM3Z5V6ST1G  
 $0.0591 
Pb
A
H
P
 Active   
5.6
0.3
SOD-323
SZMM3Z6V2ST1G  
 $0.0387 
Pb
A
H
P
 Active   
6.2
0.3
SOD-323
SZMM3Z6V8ST1G  
 $0.0484 
Pb
A
H
P
 Active   
6.8
0.3
SOD-323
SZMM3Z7V5ST1G  
 $0.0519 
Pb
A
H
P
 Active   
7.5
0.3
SOD-323
SZMM3Z8V2ST1G  
 $0.0467 
Pb
A
H
P
 Active   
8.2
0.3
SOD-323
SZMM3Z9V1ST1G  
 $0.0519 
Pb
A
H
P
 Active   
9.1
0.3
SOD-323
Case Outlines
477-02   
Packages
MM3Z S-SERIES: Tight Tolerance Zener Diode Tight Tolerance SOD-323
Previously Viewed Products
Clear List

Featured Video
11 Myths About Energy Harvesting Part 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.